Reliable and stable readings even in harsh environments.
PAD – The Perfect Connection for Analog Transducers and Load Cells to the Digital World
The PAD digital transducer electronics enables passive sensor types to be digitized based on the plug-and-play principle simply by using an M12-plug, thus allowing a cost-effective transition to the digital world. As an "electronics in a tube", the PAD comes in a compact stainless-steel enclosure and is, thus, ideally protected from liquids and dirt. Furthermore, the PAD offers maximum precision - even in demanding environments (up to IP68/IP69K degree of protection).
- Accuracy class: 0.01 with a test report for 6000 d, class III, IIII according to OIML R76
- Interfaces: RS485 (4-wire, full-duplex) and CANopen
High measurement quality
With a measured value resolution of up to 5,120,000 digits for 2 mV/V and complete measurement signal conditioning with selectable or automatic filters, precision is guaranteed even with interference resulting from strong vibrations. IP68/IP69K degree of protection. Test report for 6000 d, class III, IIII according to OIML R76.

Plug & Play
The PAD can be easily connected to your load cell or other strain gauge sensors using an M12-plug. "Aseptic" applications can be implemented by combining it with PW27, PW29, and PW37 load cells. It can be installed close to the sensor or remotely in a control cabinet, depending on the application.

Universal and ready-to-use at an attractive price-to-performance ratio.
Convenient integration
The PAD transducer electronics can be conveniently integrated into various system environments using the RS485 (4-wire, full-duplex) and CANopen interfaces. The device is started via a PC and using the free PanelX software.

Easy transition to digital weighing technology.
Planos CAD
Pulse aquí para descargar los archivos CAD
Atención: La descarga de archivos CAD se gestiona a través de un tercero que requiere un registro de usuario independiente.
Product literature
| Título / Descripción | Idioma | Productos | Idioma | Tipos de contenido |
|---|---|---|---|---|
| Hojas de datos | ||||
| PAD4001A / 4003A - Caractéristiques techniques | French | |||
| PAD4001A / 4003A - Data Sheet | English | |||
| PAD4001A / 4003A - Datenblatt | German | |||
| PAD4002A - Caractéristiques techniques | French | |||
| PAD4002A - Data Sheet | English | |||
| PAD4002A - Datenblatt | German | |||
| Catálogos | ||||
| Digital weighing technology solutions - Brochure | English | |||
| Manuales de instrucciones | ||||
| PAD4001A/4003A - руководство | Russian | |||
| PAD4002A - руководство | Russian | |||
| PAD400xA - Operating Manual | English, German, French | |||
| Guías de rápidas | ||||
| PAD400xA - Quick Start Guide | English | |||
| Certificados | ||||
| FIT5A/PW15.../SP4M/PW25/PW37P/PW27A/PAD - Ecolab material resistance Certificate | English | |||
| PAD - OIML Certificate | English | |||
| PAD - Parts Certificate | English | |||
| Declaration of Conformity | ||||
| 1-KAB, K-KAB (cable)- Declaración de Conformidad | Multiidioma | |||
| PAD - Declaración de conformidad UE | Multiidioma | |||
| Device Descriptions | ||||
|
EDS Files
Date: 07/2023 | Size: 39 KB | Multiidioma | |||
| Firmware | ||||
|
WT Release Notes
Description of the AD104C + AD105C (both EOL) /AD105D / FIT5 + FIT7 and PAD firmware releases Date: 07/2023 | Size: 121 KB | Multiidioma | |||
| Software | ||||
|
PAD CAE data for ePLAN Electric P8
Macro-project containing CAE data for ePLAN Electric P8. Date: 03/2021 | Version: 1.0 | Size: 17 MB | Multiidioma | |||
|
PanelX
Panel software for:
Download, unzip and install the Tool on a PC with Windows 7/8/10/11 or 12. Date: 09/2023
|
Version: 2.2.0
|
Size: 26 MB
| Multiidioma | |||
|
PanelX - Bedienungsanleitung
Enthält Hilfen zur Parametrierung und Darstellung/ Speicherung der Messungen der Elektronik über die Software PanelX, sowie die Programmierung über den 3-Zeichen Befehlssatz (API) und Applikationsbeispiele für wägetechnische Anwendungen (Füllen, Dosieren, Kontrollverwiegung). | Size: 4 MB | German | |||
|
PanelX - User Manual
Contains help for parameterization and display/storage of the electronics measurements via the PanelX software, as well as programming via the 3-character command set (API) and application examples for weighing applications (filling, dosing, check weighing). Date: 10/2022 | Size: 4 MB | Multiidioma | |||
|
PanelX - 用户手册
包含通过 PanelX 软件进行参数化和显示/存储电子测量值的帮助,以及通过 3 字符命令集 (API) 和称重应用程序(填充、计量、检重)的应用示例进行编程。 Date: 10/2022 | Size: 4 MB | Chinese | |||