FS65: High Performance Fiber Bragg Grating (FBG) Accelerometer

FS65 Optical Accelerometer is designed to be used in a large range of monitoring applications, where low frequency and small amplitude vibrations are present.

Simultaneous measurement of vibration along different axes is possible using multiple accelerometers.

Passive

  • Inherent immunity to all electromagnetic effects (EMI, RFI, sparks, etc)
  • Electrical isolation

Safe operation in hazardous environments (e.g. potentially explosive atmospheres, high voltage areas and intense electromagnetic fields)

Multiplexable

  • Connection of a large number of sensors to a single optical fiber
  • Multipoint measurements

Reduction of installation complexity: much simpler sensing networks and cabling

Reliable

  • Based on the measurement of an absolute parameter - the Bragg wavelength - independent of power fluctuations

Self-referenced: high quality measurements with long term stability and low losses even in remote sensing

Robust

  • Outstanding aluminum case design
  • IP68 rated and armor cables

Enhanced lifetime: even under adverse conditions (humidity, salt, EMF, pressure…)

Product Literature


Related Products and Applications

옵티컬 Fiber Sensors
HBM FiberSensing 에서는 FBG기술에 기반을 둔 옵티컬 센서와 옵티컬 인터로게이터를 제공합니다.
FS22: Industrial BraggMETER
Industrial BraggMETER is a measurement unit specifically designed to interrogate Fiber Bragg Grating (FBG) based sensors in industrial environments.
FS42: Portable BraggMETER
The FS42 - Portable BraggMETER is a measurement unit specifically designed to interrogate Fiber Bragg Grating (FBG) based sensors on field.
Fiber Bragg Grating 기술에 대해 자주 묻는 질문
옵티컬 스트레인 게이지 기술에 대해 가장 많이 묻는 질문들에 대해 대답해 드립니다.
HBMshop See prices, availability and get an instant quote.
견적요청

HBM 영업팀과 Contact!

Please send me:


Start your inquiry

HBM 영업팀과 Contact!

Please send me:


Start your inquiry

Individual offer

Technical advice

Fast response