FIT5X Digital Load Cell for rotary filling machines FIT5X Digital Load Cell for rotary filling machines | HBM

FIT5X Digital Load Cell: Rotary Filling Machines

Equipped with advanced electronics, it functions as a digital load cell with embedded filling/dosing and checkweighing algorithms. Its digital inputs/outputs facilitate seamless interaction with triggers/actuators, specifically valves, enabling fully automated process control. The FIT5X ensures precision and efficiency in the packaging of liquids, making it an ideal choice for industries seeking reliable and streamlined solutions for process-controlled packaging.

 

Special Features

  • Accuracy class C3 with OIML R60 test report;
  • Maximum capacities 5 kg – 20 kg;
  • Off‐centre load compensated (OIML R76);
  • Dosing mode;
  • 4 limit value switches;
  • Trigger mode (external or level);
  • Automatic parameterisation for dynamic applications;
  • Stainless steel;
  • Integral overload protection;
  • IP68/IP69K rating/degree of protection;
  • PC software for parameter setup and dynamic analysis;
  • Various options and accessories are available.

Proven technology for rotary filling machines

  • Minimise the accumulation of contaminants
  • Experience the verified technology for rotary filling machines

 

Corrosion-resistant design

  • Hermetically-sealed element body for liquid filling

 

 

 

Seamless PLC integration

  • Facilitating PLC connectivity and control
  • Direct filling valve control for a substantial PLC workload reduction

 

Advanced filling algorithm

  • Sophisticated filling algorithm with specialised capabilities
  • Discover advanced features, including bottle breakage detection, in our mature filling algorithm

 

You may also be interested in....

Digital load cells for highly accurate filling of coconut milk in China

Thanks to  digital load cells from HBK, Chinese machine manufacturer Best Crown has enabled its end customer, Shanghai Dairy Milk, to save millions of euros annually.

Read more

How to uninstall and reinstall a FIT load cell into your filling machine

Learn how to uninstall and reinstall your FIT load cell in a filling machine with this video guide. The process requires a screwdriver, a filling machine, and the FIT load cell.

Read more

Future of packaging: interview with Isaac Braña

Discover the latest trends that are reshaping the packaging landscape, through our insightful interview with Isaac Braña, Head of Weighing Technology Product Management at HBK.

Read more

Recommendations

Future of packaging: trends, tech, and measurement solutions

The packaging industry is evolving rapidly, fueled by the convergence of sustainability, innovation, and technology. Adapting to these changes is crucial for maintaining competitiveness. Download our white paper, ‘Future of Packaging: Trends, Tech, and Measurement Solutions’, and gain valuable insights into the role of precision measurements in optimising production, ensuring compliance, and boosting efficiency.

Additionally, explore advanced measurement technologies that can enhance packaging machinery performance, reduce errors, and increase productivity, and get an overview  of the standards that ensure safety and product quality.

Unlock the future of packaging with our comprehensive guide – download now!

Download the White Paper here

Documents and downloads

Title / DescriptionLanguage
Data Sheets
FIT5X - Data Sheet English
Brochures
Digital weighing technology solutions - Brochure English
Operating Manuals
FIT5X - Operating Manual English, German, French, Italian
Accessories
1- KAB - データシート Japanese
Cables and Connectors - Data Sheet English
Câbles avec connecteur - Caractéristiques techniques French
Kabel mit Stecker - Datenblatt German
Certificates
FIT5X - EU Declaration of Conformity English
FIT5X - OIML Certificate English
FIT5X - Parts Certificate English
Software
PanelX

Panel software for:

  • WTX Series
  • PAD Digital Transducer Electronics
  • FIT load cells (FIT/4, FIT/5, FIT5A, FIT7A, FIT5X)
  • Digital load cells (PW15iA, PW15AHi, PW20i, C16i, C16i3, LCMC)
  • AD/AED electronics (AD103C, AD104C, AD105C, AD105D)

Download, unzip and install the Tool on a PC with Windows 7/8/10/11 or 12.

Date: 09/2023  |  Version: 2.2.0  |  Size: 26 MB
Related Documents: Release Notes

Multilanguage
PanelX WebHelp

WebHelp for PanelX in English and German language.

Date: 03/2019  |  Version: 2.0.6  |  Size: 23 MB

Multilanguage