The PU140 covering agent is a single component solvent based polyurethane lacquer which can be cured at room temperature. The PU 140 has excellent physical and electrical characteristics. It is quickly drying, bonds well to metals and plastics and exhibits a high elasticity.

PU140 is:

  • resistant to chemicals and solvents such as: ethanol, oil, diesel;
  • not resistant to most organic solvents and chlorinated hydrocarbons

PU140 protects applied strain gages against water, humidity, condensed water, salty atmospheres, tropical climates, oils and greases. It also provides additional mechanical protection after curing due to its resistance to scouring.

The permitted temperature range is from −40 °C ... +140 °C [−40...284 °F].

PU 140 must not be combined with covering agents which contain methyl ethyl ketone (MEK), for example NG 150.

Key Features

  • Color/appearance: bright yellow
  • Flash point: +57 °C [+134.6 °F]
  • Viscosity, approx.: 240 mPa⋅s
  • Solid content: 48% ±2
  • Elongation: 10%
  • Permissible temperature range: -40 ... +140 °C [-40 ... +284 °F]
  • Disruptive breakdown: 80 kV/mm
  • Specific resistance (at 100 Hz): 1015 Ω⋅ cm
  • Dielectric constant (at 100 Hz): 3.6
  • Dielectric loss factor tanδ (at 100 Hz): 0.042

Product Literature

Title / Description Language
Brochures
German
English
Instructions for use
French, English, German
Italian
HBMshop See prices, availability and get an instant quote.