Strain gauges for residual stress analysis: Ideal for ring core method and hole drilling method

Determining residual stresses in materials (e.g. during casting, welding and forming processes) becomes easy with HBM's special strain gauges. 

The special strain gauges for residual stress analysis are available for a variety of commonly used methods in that field: in addition to the ring core method, there are more versions available for hole drilling (according to the integral method), and even for precise and safe high-speed drilling (in combination with the MTS3000 drilling device from our partner company Sint Technology). 

For high-speed drilling, we also offer our patented six-wire strain gauges, which can compensate for non-centric boreholes, providing increased measurement accuracy. 

  • Supported residual stress measurement methods: Ring core method, integral hole-drilling, high-speed drilling
  • Nominal resistance: 120 and 350 Ohm
  • Measuring grid lengths: 1.5 to 5 mm

Versatility in usage

  • Ideal choice for residual stress analysis using ring core method and hole-drilling method
  • Additional strain gauge types for high-speed drilling available
  • Select between 12 different geometries for different methods and applications

Get the right strain gauge for residual stress measurements – for any desired method for residual stress analysis. 

Quick installation

  • Integrated measuring chain available for high-speed drilling (from our technology partner), including control and evaluation software
  • Patented self-compensating strain gauge rosettes for high measurement accuracy in high-speed drilling
  • Suitable accessories for quick and clean installation of the strain gauges on the measuring point

Fast and fail-safe installation of strain gauges. Residual stress measurements as simple as the application of "classical" strain gauges.

Fast delivery

  • Most types available directly from stock
  • Comfortable ordering via the HBM online shop (available in many countries worldwide)

Get immediate results thanks to quick delivery. No delays for your measurement projects. 


Residual Stress Analysis Strain Gauges for the Ring Core Method

XY51 0°/45°/90° Strain Gauge Rosette for residual stresses with known principal direction

 

Types available with immediate delivery

Nominal resistance

Dimensions mm/inch

Max. perm. Effective bridge ex voltage

Measuring grid

Measuring grid carrier

a

b

c

d

 

1-XY51-5/350
For ferritic steel with α = 10.8 · 10-6/K

350 Ω

5 mm
0.197 inch

2.5 mm
0.098 inch

12 mm
0.472 inch

-

6,5V

RY51 0°/45°/90° Strain gauge rosette for residual stresses with unknown principal direction

 

Types available with immediate delivery

Nominal resistance

Dimensions mm/inch

Max. perm. Effective bridge ex voltage

Measuring grid

Measuring grid carrier

a

b

c

d

 

1-RXY51-5/350
For ferritic steel with α = 10.8 · 10-6/K

350 Ω

5 mm
0.197 inch

2.5 mm
0.098 inch

12 mm
0.472 inch

-

4,5V


Residual Stress Analysis Strain Gauges for the Hole-Drilling Method

RY21 0°/45°/90° hole-drilling strain gauge rosette

 

Types available with immediate delivery

Nominal resistance

Dimensions mm/inch

Max. perm. Effective bridge ex voltage

Solder Terminals

 

Measuring grid

Measuring grid carrier

a

b

c

d

 

1-RY21-3/120
For ferritic steel with α = 10.8 · 10-6/K

120 Ω

3 mm
0.118 inch

2.5 mm
0.098 inch

-

22.1 mm
0.866 inch

4,5V

LS 5

RY61 0°/45°/90°hole-drilling strain gauge rosette

 

Types available with immediate delivery

Nominal resistance

Dimensions mm/inch

Max. perm. Effective bridge ex voltage

Solder Terminals

 

Measuring grid

Measuring grid carrier

a

b

c

d

 

1-RY61-1,5/120
For ferritic steel with α = 10.8 · 10-6/K

120 Ω

1.5 mm
0.059 inch

0.8 mm
0.031 inch

-

12 mm
0.472 inch

2 V

LS 5

As these strain gauges are covered by a print plate, they can be used on level or weakly curved surfaces only.

RY61K 0°/45°/90° rectangular hole drilling strain gauge rosette

 

Types available with immediate delivery

Nominal resistance

Dimensions mm/inch

Max. perm. Effective bridge ex voltage

Solder Terminals

 

Measuring grid

Measuring grid carrier

a

b

c

d

 

1-RY61-1,5/120K
For ferritic steel with α = 10.8 · 10-6/K

120 Ω

1.5 mm
0.059 inch

0.8 mm
0.031 inch

7.2 mm
0.283 inch

12 mm
0.472 inch

2 V

LS 7

RY61R 0°/45°/90°hole-drilling strain gauge rosette

 

Types available with immediate delivery

Nominal resistance

Dimensions mm/inch

Max. perm. Effective bridge ex voltage

Solder Terminals

 

Measuring grid

Measuring grid carrier

a

b

c

d

 

1-RY61-1,5/120R
For ferritic steel with α = 10.8 · 10-6/K

120 Ω

1.5 mm
0.059 inch

0.8 mm
0.031 inch

8 mm
0.315 inch

13.5 mm
0.531 inch

2 V

LS 7

RY61S 0°/45°/90°hole-drilling strain gauge rosette

 

Types available with immediate delivery

Nominal resistance

Dimensions mm/inch

Max. perm. Effective bridge ex voltage

Solder terminal

Measuring grid

Measuring grid carrier

a

b

c

d

 

1-RXY61-1.5/350
For ferritic steel with α = 10.8 · 10-6/K

120 Ω

1.5 mm
0.059 inch

0.8 mm
0.031 inch

-

10.2 mm
0.402 inch

2 V

LS 5

RY61-120S Strain gauge rosette for the hole-drilling method

 

Types available with immediate delivery

Nominal resistance

Dimensions mm/inch

Max. perm. Effective bridge ex voltage

Solder terminal

Measuring grid

Measuring grid carrier

a

b

c

d

 

1-RXY61-3.2/120S
For ferritic steel with α = 10.8 · 10-6/K

120 Ω

3.2 mm
0.126 inch

3.2 mm
0.126 inch

20.9 mm
0.823 inch

22 mm
0.866 inch

10 V

LS 5

HBMshop See prices, availability and get an instant quote.
Get a quote now!

Ask your HBM Sales Engineer

Please send me


Continue

Ask your HBM Sales Engineer

Please send me


Continue

Individual offer

Technical advice

Fast response