Miniature Load Cell U9C for Tensile and Compressive Force Miniature Load Cell U9C for Tensile and Compressive Force | HBM

U9C Miniature Load Cell: for Measurement of Tensile and Compressive Force

The compact and cost-effective U9C type series force sensors reliably measure tensile and compressive force where space is limited. Due to their high fundamental frequency, they are suitable for very fast measurements. Like all strain gauge-based transducers, the U9C sensors also allow for static forces to be measured reliably and with long-term stability. They ensure both robustness and high load-bearing capacity due to their welded design from stainless steel.

  • HBM accuracy class: 0.2
  • Capacities: 50N to 50kN

It's your choice: as before, the U9C as a passive sensor, or now new with an in-line amplifier as a measurement chain

The force transducer is also available with a permanently connected in-line amplifier. This variant is calibrated as a measurement chain, i.e. the relationship between Newtons as input quantity and volts (V) or milliamps (mA) as output quantity is documented in the test record or calibration certificate.

Other sensors can also be purchased with an optional integrated amplifier, find out which ones: View all available HBK force sensors with amplifier option

 

Small, dynamic and robust

  • Small diameter and flat design
  • Welded design from stainless steel; EMC-tested
  • High stiffness and small masses, leading to high fundamental frequency

Besides being compact, the sensor is robust, EMC-tested, and delivers reliable results. It is ideal for measuring fast processes.

Immediately ready for use

  • Various practical cable lengths, cable is suitable for drag chains and fuel-resistant
  • If chosen without in-line amplifier: TEDS available and available with a mounted plug for all HBM measuring amplifiers on request

Time-saving plug-and-play sensors ideally suited for industrial environments.

Optionally available with an integrated amplifier

  • Measurement chain instead of sensor: no need to configure the measuring amplifier
  • Includes a test record that directly shows the relationship between the force and the output signal (in V or mA)
  • Simple zero setting using the control input

It offers considerably simplified starting up due to the cost-effective measurement chain option.


U9C with in-line amplifier

Two active versions of the U9C load cell are available: VA1 with a voltage output (0-10 V) and VA2 with a current output (4—20 mA).

The sensor and amplifier properties are matched:

 

U9C Force Transducer

In-line Amplifier VA1/VA2

Fast measurementsHigh stiffness; hence, well-suited2 kHz bandwidth
Mechanical shockMaximum shock load, tested as per IEC60068- 2- 6:
1000 m/s2, number: 1000, duration 3 ms
Maximum shock load, tested as per IEC60068- 2- 6:
1000 m/s2, number: 1000, duration 3 ms
VibrationTested as per IEC 60068-2-27, frequency range 5 - 65 Hz,
duration 30 min, acceleration 150 m/s2
Tested as per IEC 60068-2-27, frequency range 5 - 65 Hz,
duration 30 min, acceleration 150 m/s2
Environmental conditionsStainless-steel materials only, IP67 degree of protectionStainless-steel materials only, IP67 degree of protection
CalibrationN => mV/VN => V, or mA
AccuracyAccuracy class: 0.2The accuracy class remains unchanged
Ambient temperaturesNominal (rated) temperature range: -10 to +70 °CNominal (rated) temperature range: -10 to +50 °C

U9C Product Literature

Title / DescriptionLanguage
Data Sheets
U9C - Caractéristiques techniques French
U9C - Data Sheet English
U9C - Datenblatt German
U9C - Prospetto dati Italian
U9C - データシート Japanese
Brochures
Kräfte sicher messen - Broschüre German
Reliable force measurement - Brochure English
Mounting Instructions
U9C - Mounting instructions French, German, Italian, English
Declaration of Conformity
U9C, C9C - EU Declaration of Conformity Multilanguage
Get a quote now!

Ask your HBK Sales Engineer

Please send me


Continue

Ask your HBK Sales Engineer

Please send me


Continue

Green check mark Individual offer

Green check mark Technical advice

Green check mark Fast response

HBMshop See prices, availability and get an instant quote.