Reliable and stable readings even in harsh environments.
PAD – The Perfect Connection for Analog Transducers and Load Cells to the Digital World
The PAD digital transducer electronics enables passive sensor types to be digitized based on the plug-and-play principle simply by using an M12-plug, thus allowing a cost-effective transition to the digital world. As an "electronics in a tube", the PAD comes in a compact stainless-steel enclosure and is, thus, ideally protected from liquids and dirt. Furthermore, the PAD offers maximum precision - even in demanding environments (up to IP68/IP69K degree of protection).
- Accuracy class: 0.01 with a test report for 6000 d, class III, IIII according to OIML R76
- Interfaces: RS485 (4-wire, full-duplex) and CANopen
High measurement quality
With a measured value resolution of up to 5,120,000 digits for 2 mV/V and complete measurement signal conditioning with selectable or automatic filters, precision is guaranteed even with interference resulting from strong vibrations. IP68/IP69K degree of protection. Test report for 6000 d, class III, IIII according to OIML R76.

Plug & Play
The PAD can be easily connected to your load cell or other strain gauge sensors using an M12-plug. "Aseptic" applications can be implemented by combining it with PW27, PW29, and PW37 load cells. It can be installed close to the sensor or remotely in a control cabinet, depending on the application.

Universal and ready-to-use at an attractive price-to-performance ratio.
Convenient integration
The PAD transducer electronics can be conveniently integrated into various system environments using the RS485 (4-wire, full-duplex) and CANopen interfaces. The device is started via a PC and using the free PanelX software.

Easy transition to digital weighing technology.
CAD Drawings and CAD Models
Product literature
Title / Description | Language | Products | Language | Content Types |
---|---|---|---|---|
Data Sheets | ||||
PAD4001A / 4003A - Data Sheet | English | |||
PAD4001A / 4003A - Datenblatt | German | |||
PAD4002A - Data Sheet | English | |||
PAD4002A - Datenblatt | German | |||
Brochures | ||||
Digital weighing technology solutions - Brochure | English | |||
HBM weighing technology for industry - Brochure | English | |||
Industrielle Wägetechnik von HBM - Broschüre | German | |||
Tecnologia di pesatura industriale della HBM - Opuscolo | Italian | |||
Operating Manuals | ||||
PAD4001A/4003A - Operating Manual | French, English, German | |||
PAD4001A/4003A - руководство | Russian | |||
PAD4002A - Operating Manual | French, English, German | |||
PAD4002A - руководство | Russian | |||
Certificates | ||||
PAD - OIML Certificate | English | |||
PAD - Parts Certificate | English | |||
Declaration of Conformity | ||||
1-KAB, K-KAB (cable) - EU Declaration of Conformity | Multilanguage | |||
PAD - EU Declaration of Conformity | Multilanguage | |||
Device Descriptions | ||||
EDS Files CANbus for PAD Series
Date: 06/2020 | Size: 56 KB | Multilanguage | |||
Software | ||||
PanelX
Panel software for:
Date: 08/2019
|
Version: 2.1.0
|
Size: 32 MB
| Multilanguage | |||