Outstanding Reliability
HBM pressure transducers and pressure sensors offer a rugged design based on monolithic (one-piece) steel measuring bodies as well as excellent overload protection and service life.
압력 (Pressure)
선택됨: 필터 없음
총 7 개의 결과가 검색되었습니다.

HBM pressure transducers and pressure sensors offer a rugged design based on monolithic (one-piece) steel measuring bodies as well as excellent overload protection and service life.

Even in extremely adverse ambient conditions - HBM pressure transducers and pressure sensors are corrosion-resistant and offer IP67 protection.

Strain gauge technology-based pressure sensors from HBM provide reliable and trustworthy results even in dynamic applications with a large number of load cycles - from the lowest pressures, all the way up to 15,000 bar (218 kpsi).