FS64: High Performance Fiber Bragg Grating (FBG) Tilt Sensor

FS64 Optical Tilt Sensor is designed to measure small angle variations towards the vertical. The sensor uses two FBGs in an innovative push-pull configuration for effective temperature compensation.

It can be used in a large range of monitoring applications, such as in slopes and bridge pillars.

Measurement of tilt in different directions is possible using multiple sensors.

Passive

  • Inherent immunity to all electromagnetic effects (EMI, RFI, sparks, etc)
  • Electrical isolation

Safe operation in hazardous environments (e.g. potentially explosive atmospheres, high voltage areas and intense electromagnetic fields)

Multiplexable

  • Connection of a large number of sensors to a single optical fiber
  • Multipoint measurements

Reduction of installation complexity: much simpler sensing networks and cabling

Reliable

  • Based on the measurement of an absolute parameter - the Bragg wavelength - independent of power fluctuations

Self-referenced: high quality measurements with long term stability and low losses even in remote sensing

Robust

  • Innovative sensor design
  • Ruggedized stainless steel packaging

Enhanced lifetime: even under adverse conditions (humidity, salt, EMF, pressure…)

HBMshop Bekijk de prijzen, beschikbaarheid en creër direct een offerte.