LS31HT: Weldable Strain Gauge for Rough Environments and High Temperatures

The LS31HT is a weldable strain gauge to be spot welded to steel structures and materials. It is ideal to be used "on site", when the cleanliness required for gluing cannot be guaranteed, for example on construction sites or in production plants, withstanding hazardous conditions. Such conditions would likely damage the adhesive bond of conventional strain gauges. The LS31 strain gauge is mounted by a simple spot welding process that requires little practice. It is fitted with 0.5-mm stranded connection wires. 

Typical applications for LS31HT include the mechanical load analysis on bridges, piles, tunnels, buildings, pipelines, wind power plants, and tanks. 

We recommend using the Heller C33 spot welder to install weldable strain gauges.

Robust

  • Comes on a carrier plate covered with red silicone rubber to be spot welded

Withstands harsher operating conditions

Simple to install

  • Easily mounted by simple spot welding method that requires hardly any preparation

Long service life with a permanent attachment to the structure

Reliable

  • Withstands elevated temperatures from -50°C up to +250°C (short time 300°C). 
  • 4-wire configuration

Accurate results under harsh conditions or environments

 

 

 

 

Dimensions [mm/inch]

 
 

Ordering
number

Nominal
(rated)
resistance

Measuring
grid
width

Carrier

 

Maximum Excitation Voltage

  

Ω

b

c

d

 
 

1-LS31HT-6/350VE

HBMshop

350

2.8
0.11

40
1.575

10
0.394

15

Welding of strain gauges video

 

Product Literature

Titel / BeskrivningSpråk
Data Sheets
German
English
Russian
Instructions for use
French, German, English, Russian
French, German, English
Declaration of Conformity
German, English

Recommended for you

Impact of Spot Welded Strain Gauges to Materials
What influence do weldable strain gauges have on the base material? Extensive tests on our behalf should answer this question.
Welding or Bonding Strain Gauges?
Welding and bonding are the two primary techniques used to install strain gauges. But when to use which technique? We provide you with a checklist.
Strain Gauge Services
Would you like to benefit from strain gauge measurements, but not have to perform them yourself? Let us handle complete measurement projects for you!
QuantumX MX1615B
The strain gauge amplifier for measuring all mechanical sizes: For all sensors using full-bridge, half-bridge or quarter-bridge configuration.
Töjningsgivare Tillbehör
Våra tillbehör för trådtöjningsgivare kompletterar vårt utbud och gör att vi kan erbjuda allt du behöver för en bra applicering av töjningsgivare.
Seminarier och kurser
HBM erbjuder kurser och seminarier inom mätteknik oavsett om du är nybörjare eller har flera års erfarenhet.