M series strain gauges are foil strain gauges for stress analysis of materials with high fatigue strength such as fiber composites. They can also be used in product development, for example in the aerospace or sporting goods industries. 

In addition, M series strain gauges offer a very large temperature range. Due to their excellent fatigue life, M series strain gauges enable measurements to be repeated extremely frequently, also in case of high strain. Properties such as different geometries, resistance values, and measuring grid lengths can be combined to configure the ideal strain gauge—over 36 preferential strain gauges are available for immediate delivery.

  • Temperature range: -200 to +300 °C
  • Load cycles: Up to 10 million at +/- 2000 µm/m fatigue loading
  • Measuring grid lengths: 1.5 to 6 millimeters

We offer you foil strain gauges in various geometries and sizes, each available with temperature responses adapted  to the following materials:

  • Ferritic steel (10.8 ppm/K; 6.0 ppm/°F); temperature matching codes: 1
  • Aluminum (23 ppm/K; 12.8 ppm/°F); temperature matching codes: 3
  • Austenitic steel (16 ppm/K, 8.9 ppm/°F); temperature matching codes: 5
  • Silica/composite (0,5 ppm/K; 0.3 ppm/°F); temperature matching codes: 6
  • Titanium and gray cast iron (9 ppm/K; 5.0 ppm/°F); temperature matching codes: 7
  • Plastic (65 ppm/K; 36.1 ppm/°F); temperature matching codes: 8
  • Molybdenum (5.4 ppm/K; 3.0 ppm/°F); temperature matching codes: 9

Insert the temperature matching code in place of the placeholder “x” to get the ordering number of the strain gage you need.

Strain gauges available in 350 and 1,000 Ohms

Measuring grid consists of special nickel-chromium alloy, measuring grid carrier is made of glass-fiber reinforced phenolic resin

Fast delivery for preferred strain gauge types -  available from stock! 

 Ordering number

Nominal (rated) resistanceDimensions [mm/inch]Prefered types
Measuring gridCarrier
[Ω]abcd
 1-LM1x-1.5/350GE            

350

1.5
0.059

2.5
0.098

9
0.354

4.4
0.173

1

1-LM1x-3/350GE3503
0.118
3.4
0.134
11.8
0.465
5.4
0.213
1
1-LM1x-6/350GE3506
0.236
3.4
0.134
14.8
0.583
5.4
0.213
1
1-LM1x-1.5/1K0GE1000

1.5
0.059

2.5
0.098
9
0.354
4.4
0.173
1
1-LM1x-3/1K0GE10003
0.118
3.4
0.134
11.8
0.465
5.4
0.213
1
1-LM1x-6/1K0GE10006
0.236
3.4
0.134
14.8
0.583
5.4
0.213
1
 Ordering number

Nominal (rated) resistanceDimensions [mm/inch]Prefered types
Measuring gridCarrier
[Ω]abcd
 

1-TM1x-1.5/350GE

350

1.5
0.059

2.5
0.098

9.5
0.374

8
0.315

1
1-TM1x-3/350GE3503
0.118

3.4
0.134

11.7
0.46
10.6
0.417
1
1-TM1x-6/350GE3506
0.236
6.3
0.248
15
0.591
16.6
0.654
1
1-TM1x-1.5/1K0GE10001.5
0.059
2.5
0.098
9.5
0.374
8
0.315
1
1-TM1x-3/1K0GE10003
0.118
3.4
0.134
11.7
0.46
10.6
0.417
1
1-TM1x-6/1K0GE10006
0.236
6.3
0.248
15
0.591
16.6
0.654
1

 

 Ordering number

Nominal (rated) resistanceDimensions [mm/inch]Prefered types
Measuring gridCarrier
[Ω]abcd
 

1-TM9x-1.5/350GE

350

1.5
0.059

2.5
0.098

11.3
0.445

7.9
0.311

1
1-TM9x-3/350GE3503
0.118
3.7
0.146
15
0.591
11.7
0.46
1
1-TM9x-6/350GE3506
0.236
3.7
0.146
18
0.709
13
0.512
1
1-TM9x-1.5/1K0GE10001.5
0.059
2.5
0.098
11.3
0.445
7.9
0.311
1
1-TM9x-3/1K0GE10003
0.118
3.7
0.146
15
0.591
11.7
0.46
1
1-TM9x-6/1K0GE10006
0.236
3.7
0.146
18
0.709
13
0.512
1
Ordering number

Nominal (rated) resistanceDimensions [mm/inch]Prefered types
Measuring gridCarrier
[Ω]abcd

 




1-XM4x-1.5/350GE

350

1.5
0.059

1.5
0.059

10.6
0.417

6
0.236

1
1-XM4x-3/350GE3503
0.118
3
0.118
15
0.591
8.2
0.323
1
1-XM4x-6/350GE3506
0.236
4
0.157
18.6
0.732
12.2
0.48
1
1-XM4x-1.5/1K0GE10001.5
0.059
1.5
0.059
10.6
0.417
6
0.236
1
1-XM4x-3/1K0GE10003
0.118
3
0.118

15
0.591

8.2
0.323
1
1-XM4x-6/1K0GE10006
0.236
4
0.157
18.6
0.732
12.2
0.48
1
 Ordering number

Nominal (rated) resistanceDimensions [mm/inch]Prefered types
Measuring gridCarrier
[Ω]abcd
 1-RM8x-1.5/350GE

350

1.5
0.059

2.5
0.098

11
0.433

13.3
0.524

1
1-RM8x-3/350GE3503
0.118
3.4
0.146
14.6
0.575
18.4
0.724
1
1-RM8x-6/350GE3506
0.236
3.4
0.146
17.1
0.673
22.5
0.886
1
1-RM8x-1.5/1K0GE10001.5
0.059
2.5
0.098
11
0.433
13.3
0.524
1
1-RM8x-3/1K0GE10003
0.118
3.4
0.134
14.6
0.575
18.4
0.724
1
1-RM8x-6/1K0GE10006
0.236
3.4
0.134
17.1
0.673
22.5
0.886
1
 Ordering number

Nominal (rated) resistanceDimensions [mm/inch]Prefered types
Measuring gridCarrier
[Ω]abcd
 1-RM9x-1.5/350GE

350

1.5
0.059

2.5
0.098

11.3
0.445

11.1
0.437

1
1-RM9x-3/350GE3503
0.118
3.7
0.146
15
0.591
16
0.63
1
1-RM9x-6/350GE3506
0.236
3.7
0.146
18
0.709
16
0.63
1
1-RM9x-1.5/1K0GE10001.5
0.059
2.5
0.098
11.3
0.445
11.1
0.437
1
1-RM9x-3/1K0GE10003
0.118
3.7
0.146
15
0.591
16
0.63
1

1-RM9x-6/1K0GE

1000

6
0.236
3.7
0.146
18
0.709
16
0.63
1

 

Product Literature

Titel / BeskrivningSpråk
Data Sheets
German
English
Russian
Declaration of Conformity
German, English

Related Products

Töjningsgivare Tillbehör
Våra tillbehör för trådtöjningsgivare kompletterar vårt utbud och gör att vi kan erbjuda allt du behöver för en bra applicering av töjningsgivare.
Strain Gauge Services
Would you like to benefit from strain gauge measurements, but not have to perform them yourself? Let us handle complete measurement projects for you!
QuantumX MX1615B
The strain gauge amplifier for measuring all mechanical sizes: For all sensors using full-bridge, half-bridge or quarter-bridge configuration.
Universal DAQ Card 500 kS/s (GN840B, GN1640B)
The universal and fast data acquisition card (DAQ card) supports 9 different sensor types with 500 kS/s on every input channel and is perfectly suited for dynamic mechanical testing.