Perception software included with patented, extremely fast visualization of large amounts of data
Genesis HighSpeed Tethered Mainframes
HBM’s tethered Genesis HighSpeed mainframes are the indispensable basis for our versatile and extremely powerful data acquisition systems and provide all the features expected from a transient recorder. Our tethered mainframes are outstanding due to the unusually high number of 2 (GEN2tB) up to 17 (GEN17tA) data acquisition cards they can be equipped with and provide maximum flexibility to best suit your application’s needs. Multiple mainframes can be linked to extend your test system even further. The included Perception software completes the package.
Complete
Expandable
- Optical Ethernet
- Multi-Mainframe capabilities
- Optical Master / Sync
Easy to Integrate
- EtherCAT Support
- PTPv2 and IRIG synchronization
- CAN FD Support
- GEN DAQ API
Depending on the selected operating mode - continuous or transient - measurement data is either transferred directly to the internal SSD, stored on the optional removable disk, transferred to an external PC or it is initially buffered on the input cards’ high-speed RAM to offer transient recording without any throughput limitations.
All Genesis HighSpeed mainframes provide compact dimension for an efficient mounting in a rack or cabinet. A Master/Sync function is available for synchronized recording using two or more Genesis HighSpeed mainframes.
Your Genesis HighSpeed can be integrated smoothly into a system with other devices, as all mainframes support the Precision Time Protocol (PTP v2). This enables the clocks of multiple devices networked via Ethernet to be synchronized - regardless of the product family.
Comparison
| GEN2tB | GEN4tB | GEN7tA | GEN17tA |
| ||||
Description | To be used with external PC; portable use or rack mount; for small channel counts | To be used with external PC; portable use or rack mount; for small channel counts | To be used with external PC; for rack mount and for medium channel counts | To be used with external PC; for rack mount and for high channel counts |
Installed / included software | Perception Standard 64bit | Perception Standard 64bit | Perception Standard 64bit | Perception Standard 64bit |
Slots for data acquisition cards | 2 | 4 | 7 | 17 |
Data transfer rate |
|
|
|
|
... to PC, 1 GBit Ethernet | 100 MB/s | 100 MB/s | 100 MB/s | 100 MB/s |
... to PC, 10 GBit Ethernet | -- | 400 MB/s | 400 MB/s | 400 MB/s |
... to built-in drive | 200 MB/s | 350 MB/s | 350 MB/s | 350 MB/s |
Digital events | Up to 32 | Up to 64 | Up to 96 | Up to 96 |
Master/Sync synchronization connector | SFP option | SFP option | included | included |
EtherCAT support | no | yes | yes | yes |
CAN FD support | yes | yes | yes | yes |
Synchronization | PTPv2, Master/Sync, IRIG, | PTPv2, Master/Sync, IRIG, | PTPv2, Master/Sync, IRIG, GPS | PTPv2, Master/Sync, IRIG, GPS |
Download the CAD step files for this product! | ||
---|---|---|
Tethered Mainframes CAD step files |