Webinar – Infrastructure Monitoring with Optical Fiber Sensors: Different, not Difficult

 

The use of fiber optic sensors for monitoring is still considered difficult and demanding, as if expertise in optics were mandatory. Actually, the days when this technology was only used in research laboratories and universities are long gone. One example is Fiber Bragg Grating (FBG) technology. Robust and intuitive sensors and interrogators based on this technology are reaching the market and proving their simplicity. This webinar will focus on the HBM FiberSensing experience using FBG systems in infrastructure monitoring applications.

In this webinar, you will learn

  • how optical sensors can reduce sensor network complexity and ease installation in most infrastructures
  • how monitoring in hazardous environments can be truly achieved with optical systems
  • how the main differences between optical and conventional technologies can be overcome

Speaker:

Cristina Barbosa

Product manager for HBM optical technology

Contact:

cristina.barbosa@hbm.com


newLight | Optische Faser-Bragg Sensoren
Optische Sensoren für anspruchsvolle Prüf- und Überwachungsaufgaben. Zusammen mit optischen Interrogatoren von HBM, erhalten Sie eine komplette Messkette.
QuantumX CX22B-W
QuantumX CX22B-W sammelt, bewertet und speichert gewonnene Messdaten direkt im Gerät – ganz ohne PC-Anbindung.
Windenergie
Testen Sie mit HBM Messtechnik eine Windkraftanlage oder Windturbine. Garantieren Sie die Sicherheit bei Betrieb und Entwicklung von Windkraftanlagen.