Minimal assembly time and high operational safety during production, monitoring and test tasks.
U3 Force Transducer: Capacities ranging from 0.5 kN to 100 kN
The U3 load cell is based on the diaphragm principle; which means the strain gauges are mounted within the load cell housing in a well protected manner. Due to the design of the supporting membrane, the U3 force sensor guarantees an exceptionally high lateral force stability of up to 100%.
The U3 has a bending moment adjustment, so that acting moments as well as transverse forces are largely compensated for. The robust design is combined with a double-sided flange connection. This allows the sensor to be mounted quickly (within a few minutes): this minimizes downtime in production. The accuracy exceeds the typical requirements in manufacturing applications.
- HBM accuracy class: 0.2
- Nominal forces: 0.5 kN to 100 kN
Practical
- Hassle-free mounting via flange with integrated centering points
- Can be easily connected to an electrical source
- Optional: Adapter for connecting knuckle eyes, as well as plug-in connectors and TEDS

Robust
- Exceptional lateral force stability thanks to special support membrane construction
- High torsional and bending moment stability
- Stainless steel design
- Standard at HBM: High immunity to electromagnetic fields

Proven reliability: Measurement results are immune to the effects of transverse forces, bending moments, torsion and electromagnetic fields.
CAD Step Files for U3 Force Sensors
Download the CAD step files for this product | ||
---|---|---|
U3 CAD step files | ||
U3 Accessories CAD step files |
Accessories Available
- Adapters for knuckle eyes
- Knuckle eyes
You will find more information in the data sheet.
U3 Product Literature
Title / Description | Language | Products | Language | Content Types |
---|---|---|---|---|
Data Sheets | ||||
U3 - Caractéristiques techniques | French | |||
U3 - Data sheet | English | |||
U3 - Datenblatt | German | |||
U3 - Prospetto dati | Italian | |||
U3 - データシート | Japanese | |||
Brochures | ||||
Kräfte sicher messen - Broschüre | German | |||
Reliable force measurement - Brochure | English | |||
Mounting Instructions | ||||
U3 - Istruzioni di montaggio | Italian | |||
U3 - Mounting instructions | French, German, English | |||
Declaration of Conformity | ||||
U3 - EU Declaration of Conformity | Multilanguage | |||