For the Quick Setup of Economic Measurement Chains
MC2A / MC3 - Signal Converters for Strain Gauge and Inductive Transducers
The MC2 and MC3A signal converters (measuring amplifiers) are efficient options among measuring equipment, as they are universal and reliable, in addition to being cost-effective, especially for application in industrial automation and production monitoring.
The modules operate with a fail-safe carrier frequency supply, and thus, can enable quick formation of robust and interference-proof measuring chains.
- HBM accuracy class: 0.1%
- Sensor inputs for many common signals in production, test stand and weighing technology
- Voltage output +/- 5V, current output (optional)
- Dust and splash-proof housing

Please note: MC2A / MC3 is available until the end of 2019 and is being replaced with the new and precise signal conditioner ClipX!
MC2A/MC3 Product Literature
Title / Description | Language | Products | Language | Content Types |
---|---|---|---|---|
Data Sheets | ||||
MC2A, MC3 - Caractéristiques techniques | French | |||
MC2A, MC3 - Data Sheet | English | |||
MC2A, MC3 - Datenblatt | German | |||
MC2A, MC3 - Prospetto dati | Italian | |||
Brochures | ||||
Control de procesos industriales con HBM - Folleto | Spanish | |||
Controle de processo industrial com HBM - Folheto | Portuguese | |||
Controllo dei processi industriali con HBM - Opuscolo | Italian | |||
HBM 산업용 공정 제어 - 브로셔 | Korean | |||
HBM工業用プロセス制御 - パンフレット | Japanese | |||
HBM的工业过程控制 - 手册 | Chinese | |||
Industrial process control with HBM - Brochure | English | |||
Industrielle Prozesskontrolle mit HBM - Broschüre | German | |||
Le contrôle de process industriel avec HBM - Brochure | French | |||
Operating Manuals | ||||
MC2A - Manuale di istruzione | Italian | |||
MC2A - Operating Manual | French, English, German | |||
MC3 - Operating Manual | French, English, German | |||
Declaration of Conformity | ||||
1-KAB, K-KAB (cable)- EU Declaration of Conformity | Multilanguage | |||
MC2A - EU Declaration of Conformity | Multilanguage | |||
MC3 - EU Declaration of Conformity | Multilanguage | |||