Retrofit Your Automation Systems with ClipX! Retrofit Your Automation Systems with ClipX! | HBM

Retrofit Your Automation Systems with the New Smart Signal Conditioner ClipX

ClipX is the new and precise single-channel signal conditioner from HBM. It provides all the latest digital and analog automation interfaces, such as PROFINET, EtherCAT®, PROFIBUS, Ethernet/IP™, and Ethernet (TCP/IP), for easy integration into comprehensive PLC and PC control concepts. The intuitive web interface is a specific feature enabling remote operation, parameterization, and diagnosis. 

Plan your machine setup and electrical schematics with the freely available ePlan macros and 3D step files today and see how easy it is to integrate ClipX into your measurement project. 

Single Channel

  • Precise and robust measurement technology for 7 sensor inputs 
  • Fast and easy setup with the help of an integrated assistant or TEDS feature
  • Unlimited chain of single modules or up to 6 synchronized modules via the ClipX bus

Fieldbuses

  • PROFINET (RT/IRT), EtherCAT®, PROFIBUS, and Ethernet/IP™
  • Fast cycle times up to 4kHz
  • Easy integration due to device description files and internal object dictionary

Automation

  • Ethernet (TCP/IP) connction for PC controlled application and data storage
  • Integrated calculated channels such as summing, logins or PID controlers
  • Ideal fit for tasks in machine manufacturing, test benches, or machine and product monitoring

Analog Output

  • Selectable analog output (+/- 10V or 4-20mA) for monitoring and control tasks
  • Fast digital-I/O for machine alarms

Web Interface

  • Remote operation, parameterization, and diagnosis
  • Setup of customized and flexible visualization
  • Availability for all smart devices such as PCs, tablets, or mobile phones

Step into the digital world with ClipX

With ClipX, we have combined all the benefits of our established signal conditioners such as Clip, digiClip, PME and others into one single module! 

The advantages are manyfold:

  • Latest measurement technology  that meets the requirements of machine control concepts
  • Leaner production lines due to fewer part numbers and easier initial setup and diagnosis
  • More cost effective engineering and asset management

If you have previously purchased one of HBM's signal conditioners, you may be interested in retrofitting and digitizing your production line with ClipX!


The Following Modules are Available Until 2019 – Upgrade Now!

Clip

 
Module 1-AE101 Module available for order until end of 2019 – Upgrade to ClipX 1-BM40 nowHBMshop
Module 1-AE301 Module available for order until end of 2019 – Upgrade to ClipX 1-BM40 nowHBMshop
Module 1-AE301-S6 and 1-AE301-S7 Module available for order until end of 2019 – Upgrade to ClipX 1-BM40 nowHBMshop
Module 1-AE501

Module available for order until end of 2019 – Upgrade to ClipX 1-BM40 now

With WA displacement transducers, it can be replaced with a WA cable electronics or PMX

HBMshop

digiClip

 
Module 1-DF30DP Module available until end of 2019 – Upgrade to ClipX 1-BM40PB nowHBMshop
Module 1-DF31DP Module available until end of 2019 – Upgrade to ClipX 1-BM40PB nowHBMshop
Module 1-DF30CAN  Continued availability
Module 1-DF31CAN  Module available until end of 2019 only!
Module 1-DF30DN  Module available until end of 2019 only!
Module 1-DF31DN  Module available until end of 2019 only!

PME

 
Module 1-MP01 Module available for order until end of 2019 – Upgrade to ClipX 1-BM40 nowHBMshop
Module 1-MP30 / 1-MP30DP Module available for order until end of 2019 – Upgrade to ClipX 1-BM40/ 1-BM40PB / 1-BM40IE nowHBMshop
Module 1-MP55 /1-MP55DP  Continued availability
Module 1-MP55-IBS  Module available for order until end of 2019 only!
Module 1-MP60 / 1-MP60DP  Continued availability
Module 1-MP70DP-S7 Module available for order until end of 2019 – Upgrade to ClipX 1-BM40 or 1-BM40PB nowHBMshop
Module 1-MP55 /1-MP55DP  Continued availability

MC

 
Module 1-MC2a

 Module available for order until end of 2019 – Upgrade to ClipX 1-BM40 now

(only in combination with IP65 housing)

HBMshop
Module 1-MC3 and 1-MC3/Z01

 Module available for order until end of 2019 – Upgrade to ClipX 1-BM40 now

(only in combination with IP65 housing)

HBMshop

MGA / ME

 
Module 1-ME10 Module available for order until end of 2019 – Upgrade to ClipX 1-BM40 nowHBMshop
Module 1-ME30 / 1-ME30-S8 Module available for order until end of 2019 – Upgrade to ClipX 1-BM40 nowHBMshop
Module 1-ME50

 Module available for order until end of 2019 –

With WA displacement transducers, it can be replaced with a WA cable electronics or PMX

HBMshop
HBMshop See prices, availability and get an instant quote.