AK22: Covering Material for Strain Gauges — Strongly Adhering kneadable Putty

AK22 is a tough, kneadable putty that adheres to virtually any material. The putty is kneaded by hand onto the measuring point. It is recommended to use AK22 covering putty along with ABM75 aluminum foil, or even with a third layer of SG250 silicone rubber, to achieve optimal measuring point protection in many applications.

Please note that very high acceleration (e.g. rotation) might damage the AK22 covering putty due to its mass.

AK22 covering material for strain gauges can be stored at room temperature for approximately 2 years.

  • AK22: Malleable and kneadable compound covering material for strain gauges
  • Temperature range: –30°C to 120°C (–22°F to +167°F)
  • Application: Pressing on by hand

Buy AK22 Covering Material for Strain Gauges from the Online Shop:

  • 1-AK22: 1 kg pack; sufficient for approximately 30 strain gauges*

            Buy now

*The specified quantities are intended for reference only, since covering material consumption depends, among other things, on the size of the strain gauges that are used.

Product Literature

Title / DescriptionLanguage
Data Sheets
German
English
Russian
Instructions for use
French, German, English
Italian
Safety Instructions
Multilanguage
Declaration of Conformity
English, German
HBMshop See prices, availability and get an instant quote.