T12HT Torque Transducer for Very High Torque Values up to 1.5 MN·m

When it comes to high capacity torque application, the T12HT torque sensor is the natural choice to improve the productivity and efficiency of your application with its high precision. The wireless transmission of power supply and of the measurement signal enables a service-free operation, while the integrated electronics with high bandwidth brings about the fast measurement results.

The T12HT torque sensor is the ideal solution for onshore and offshore power generation, for test benches in the energy industry, for a ship’s main engines, and for calibration purposes.

The nominal (rated) torque values range from 500 kN·m to 1.5 MN·m, the maximum permissible rotational speed is 1,000 rpm. An integrated magnetic rotational speed measuring system is also available.

  • HBM accuracy class: 0.1
  • Bandwidth: 6 kHz (-3 dB)
  • Nominal range: 500 kN·m; 800 kN·m; 1.5 MN·m

Long-term stability in the MNm range

  • Accuracy class: 0.1
  • Nominal (rated) torque: 500 kN·m; 800 kN·m; 1.5 MN·m
  • Nominal (rated) rotational speed: 1,000 rpm
  • Temperature stability with TC0 of 0.05%/10K
  • High bandwidth for fast results
  • Contactless transmission of measurement signals
  • Calibration track back to German National Standard

Improved productivity and efficiency of your application

Reliable

  • 100% maintenance-free, without bearings or slip rings
  • Integrated electronics
  • Robust and traceable
  • Long service life

Cost-effective and suitable for long-term measurements

Request your data sheet by using the form below. 

Contactez-nous Nous sommes à votre écoute pour répondre à toutes vos demandes.
Demande d'offre

Demande auprès de HBM

Merci de m'envoyer :


Envoyer votre demande

Demande auprès de HBM

Merci de m'envoyer :


Envoyer votre demande

Votre offre individuelle

Conseiller technique

Réponse rapide de notre ingénieur de vente