PME - The Industrial Measurement Signal Conditioners Linked to a Fieldbus

The intelligent PME measurement system is ideal for use in decentralized measurement applications within the industry, such as production processes with large machinery as well as for functional and power test stands. Additionally, it is also suited for areas with potentially explosive atmospheres. Its stand-alone amplifier modules record relevant measured quantities, such as force, pressure, temperature, rotational speed, and torque for internal digital processing. A free software assistant and standard fieldbus interfaces such as CAN and PROFIBUS DP allow for fast integration of the modules.

  • HBM accuracy class: from 0.1 to 0.03
  • Measurement channels: from 1 to 8

 

Please note: PME is available until the end of 2019 and is being replaced with the new and precise signal conditioner ClipX!

Learn how to upgrade your module!

PME modules at a glance

MP01 – Multichannel measurement amplifier

DC amplifier; 4 channels for voltage, current, and thermocouples or 2 channels for PT100 and resistors; Subcon5 connector; 0.1 accuracy class

MP30 – Single channel measurement amplifier

600 Hz carrier frequency amplifier for strain gage transducers; 0.05-20 Hz filter; autocalibration; 0.03 accuracy class

MP30DP – Single channel measurement amplifier

600 Hz carrier frequency amplifier with the same characteristics as MP30 (see above) but with an additional PROFIBUS DP interface

Note: In combination with SD01A Zener barriers, sensors can also be operated as intrinsically safe devices in potentially explosive atmospheres, measurement circuit type[S.B.1]  (Ex II (1) GD, [EEx ia]IIC). 

MP55 – Single channel measurement amplifier

4.8 kHz carrier frequency amplifier for strain gage and inductive transducers in full and half bridge circuit; 0.05-500 Hz filter; 0.1 accuracy class

MP55DP - Single channel signal conditioner

4.8 kHz carrier frequency amplifier with the same characteristics as MP55 (see above), and with an additional PROFIBUS DP interface

MP55IBS - Single channel signal conditioner

4.8 kHz carrier frequency amplifier with the same characteristics as MP55 (see above), and with additional Interbus S interface

Note: In combination with SD01A Zener barriers, sensors can also be operated as intrinsically safe devices in potentially explosive atmospheres, measurement circuit type [S.B.1] (Ex II (1) GD, [EEx ia]IIC).

 

MP60 - Single channel signal conditioner for incremental transducers

Frequency measuring module for incremental transmitters and HBM torque flanges with frequency output; 0.05 accuracy class

MP60DP – Single channel measurement amplifier for incremental encoders

Frequency measurement module with the same characteristics as MP60 (see above),  and with an additional PROFIBUS DP interface

MP70DP S7 - Profibus interface

Gateway from CANopen to Profibus DP; up to 8 PME channels can be connected via CAN; enables gateway functions and mathematical functions to be realized.

PME Product Literature
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
French, English, German
German
Japanese
French
English
Italian
French, English, German
Italian
French, English, German
German
Japanese
Japanese
Italian
French
English
Italian
French, English, German
German
Italian
French
English
Veiligheidsinstructies
Italian
French, English, German
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
Russian
Device Descriptions

EDS files for PME (MP01, MP30, MP55, MP60, MP85).

Date: 11/2011  |  Version: 1.01  |  Size: 33 KB

Meerdere talen
Software

This project is a macro-project and contains CAE data for Eplan Electric P8.

Date: 08/2011  |  Size: 30 MB

Meerdere talen

PME assistant, firmware loader and USB driver (for Windows XP, Windows Vista and Windows 7/8/10) for comfortable setup and visualisation. For smooth operation of modules with CAN interfaces, use the PEAK USB-to-CAN dongle. All required drivers are included and will be installed during startup.

This download includes:

  • PME-Assistant (V3.4.R208)
  • PME-Firmware Loader (V1.1.7)
  • IPM data conversion (V1.1)

... and the demo versions of:

  • EASYteach (V1.0.5.10)
  • MP85A-Toolkit (V1.0.R5.12)
  • EASYmonitor CE (V1.1.1.1)
  • INDUSTRYmonitor (V1.2.1.22)

You can start those demo versions up to 25 times for free. To buy the full licence please visit the HBM shop or ask your local HBM representative.

Date: 01/2019  |  Version: 1.52  |  Size: 165 MB
Related Documents:

Meerdere talen

For PME hardware version 1.xx (MP01-MP70) and all MP85/DP! For newer devices, please use the PME firmware for hardware version 2.xx on this page. Archive including all current firmware files for modules of the PME series. The appropriate firmware loader is part of the PME assistant. The zip file has to be extracted into the PME assistant directory. It includes following firmware versions:

  • MP01 Version 1.12
  • MP30 Version 1.04
  • MP30DP Version 1.04
  • MP55 Version 1.42
  • MP55DP Version 1.42
  • MP55DPS6 Version 1.42
  • MP60 Version 1.18
  • MP60DP Version 1.18
  • MP70DP Version 1.05
  • MP70DPS7 Version 1.05
  • MP70S7 Version 1.05
  • MP85 Version 1.10
  • MP85DP Version 1.10

Date: 05/2007  |  Version: HW1  |  Size: 887 KB

Meerdere talen

For PME hardware version 2.xx (MP01-MP70) and all MP85A/ADP! For older devices, please use the PME firmware for hardware version 1.xx on this page. Archive including all current firmware files for modules of the PME series. The appropriate firmware loader is part of the PME assistant. The zip file has to be extracted into the PME assistant directory. It includes following firmware versions:

  • MP01 Version 2.00
  • MP30 Version 2.02
  • MP30DP Version 2.02
  • MP55 Version 2.06
  • MP55DP Version 2.06
  • MP55DPS6 Version 2.02
  • MP60 Version 2.00
  • MP60DP Version 2.00
  • MP70DP Version 2.00
  • MP70DPS7 Version 2.00
  • MP70S7 Version 2.00
  • MP85A Version 2.38
  • MP85ADP Version 2.38
  • MP85A-S Version 2.38
  • MP85ADP-S Version 2.38

Date: 12/2016  |  Version: HW2  |  Size: 2 MB
Related Documents:

Meerdere talen

PROFIBUS DP master file for PME: (MP30DP, MP55DP, MP60DP, MP70DP, MP70DPS7,MP85MP). German version: GSD file, English version: GSE file.

Date: 07/2013  |  Version: 1.20  |  Size: 30 KB

Meerdere talen

Further Reading

What is a Signal Conditioner?
Signal conditioning is a process of data acquisition, and an instrument called a signal conditioner is used to perform this process.
IPC Fundamentals
Everything you need to know about industrial process control (IPC) and signal conditioners. Case studies, webinars, white papers and more!
ClipX, the precise and easy-to-integrate signal conditioner
The precise one-channel-signal conditioner ClipX offers modern automation interfaces, an intuitive web interface and smart functions.