Type Z7A Load Cells: Reliable Weighing up to 10 Metric Tons with Accuracy Class C3

The Z7A load cells are perfectly suited for use in tank weighers and batching scales as well as for level monitoring applications.

Due to their 6-wire configuration, they provide precise measurement results of up to accuracy class C3, even with a maximum capacity as high as 10 metric tons (in compliance with OIML R60).

The robust Z7A load cells allow for easy integration owing to their large measuring body and ensure the stability required during operation. In addition, explosion proof IECEx-ATEX designs are (optionally) available.

  • Accuracy classes: D1, C3
  • Degree of protection: IP67
  • Maximum capacity: 500 kg to 10 metric tons

Precise

  • Accuracy classes: D1, C3
  • Robust 6-wire configuration to compensate for resistance variations

Accurate measurement results owing to certified, precise load cell technology

Robust

  • IP67 degree of protection
  • Galvanized steel (measuring body)

Consistently reliable weighing

Flexible

  • Different maximum capacities (500 kg, 1 t, 2 t, 5 t, and 10 t) are available
  • The cable can be cut to length owing to its 6-wire configuration
  • Various cable lengths are available
  • Explosion proof IECEx-ATEX designs are optionally available

Versatile use

Product Literature

Titel / BeskrivningSpråk
Data Sheets
English
German
Italian
Brochures
English
German
Italian
Mounting Instructions
Italian
Portuguese
French, German, English
Certificates
German
English
English, German
Declaration of Conformity
Flerspråkig
Explosion Protection: Declaration of Conformity

Ex IIG for zone 1 and Ex IID for zone 21

Flerspråkig

Ex IIG for zone 2 and Ex IID for zone 22

Flerspråkig
Explosion Protection: Safety Instructions

PW4, PW10, PW12, PW15, PW16,

PW22, PWS, SP4, Z7 (except 2t)

French, English, German, Italian, Spanish, Portuguese

C16, C2, U2, C2A, HLC, PW15AH, PW25, PW27, PW29, RSC, RTN, Z6, Z6R, Z7, PW10, PW12, PW15, PW16, PW22, PWS, SP4, Z16

Italian, Portuguese, French, Spanish, German, English

C16, C2, U2, C2A, HLC, PW15AH, PW25, PW27, PW29, RSC, RTN, Z6, Z7, PW10, PW12, PW15, PW16, PW22, PWS, SP4

English, German, Russian

PW10, PW12, PW15, PW16, PW22,

PWS, SP4, Z7 (except 2t)

Russian, English, German

Order Numbers

1-Z7AD1/500KG
1-Z7AD1/1T
1-Z7AD1/2T
1-Z7AD1/5T
1-Z7AD1/10T

1-Z7AC3/2T
1-Z7AC3/5T
1-Z7AC3/10T