T40HS: Minimizing Measurement Uncertainty in High-Speed Applications

T40HS is the space and cost saving torque transducer for your high-speed application up to 45,000 rpm. T40HS is characterized by its short design and offers high stiffness and precision thus allowing for a low measurement uncertainty when testing high-speed propulsion systems, turbines, transmission test rigs, adjustable actuators or the efficiency of complete drive trains. Due to its lightweight titanium body, the high-speed torque sensor has a low moment of inertia. This results in a lower torque during acceleration and reduced bearing load. You thus increase the lifetime of your propulsion system. The perfect solution for motorsport engine or aerospace applications.

  • HBM accuracy class: 0.05
  • Rotational speed: up to 45,000 RPM
  • Nominal (rated) torque: 100 Nm to 3 kNm

Precise

  • Accuracy class: 0.05
  • Minimal non-linearity, small hysteresis and excellent repeatability
  • TC0 of only 0.05 % /10 K

High accuracy guarantees wide measurement ranges. The minimal measurement uncertainty enables reliable results and therefore ensures accurate end of line control in production.

Ruggedized

  • Compact design
  • High stiffness
  • Low moment of inertia
  • Rotational speed up to 45,000 rpm
  • Lightweight titanium body
  • EMC, FCC and IC compliant

Due to its lightweight titanium body, the high-speed torque sensor has a low moment of inertia. This results in a lower torque during acceleration and reduced bearing load. You thus increase the lifetime of your system.

Reliable

  • Simple installation
  • Proven reliability and mechanical stability
  • Regulatory approvals granted
  • Redundant output optionally available
  • Custom designs available

Reliable under high dynamic or harsh environmental conditions such as electromagnetic interference. Developed according to the relevant standards.

Click here to read our white paper on Reducing Torque Measurement Uncertainty in Turbine Engine Testing.

Click here to read How In-Line Bearingless Torque Sensors Can Help Increase Turbo Machinery Efficiency.

The T40HS datasheet is not yet available. For technical specifications, please request for more information by filling out the form below:

Related Products

Torque Calibration
Precision at its best: HBM is offering you advanced torque calibration facilities for your torque sensors up to 400 kNm.
QuantumX MX460B
The 4-channel frequency amplifier QuantumX MX460B is a specialist for precise and dynamic rotational speed and torque measurement.
eDrive testing
HBM eDrive testing consists of two components – the power analyzer and DAQ system which are used to test electrical drives.
EVIDAS DAQ Software
EVIDAS is HBM's easy-to-use data acquisition and analysis software for fast and straightforward results with an advanced design and clean workflow.
Begär en offert!

Fråga din försäljningsingenjör

Skicka mig:


Starta din förfrågan

Fråga din försäljningsingenjör

Skicka mig:


Starta din förfrågan

Individuellt erbjudande

Teknisk rådgivning

Snabb återkoppling