Want a rugged module upgraded?
Upgrade Your Old DAQ Module to the Latest Standard of the QuantumX Data Acquisition System!
The QuantumX DAQ system has been established in the market for over 10 years, trusted and appreciated by its users. However, HBM experts, continuously work towards improving the modules. You can now exchange your old Spider or QuantumX module and take the next step towards excellence.
Make the most of this opportunity to keep up-to-date and boost your measurements by replacing your old device with the latest one, and benefit from:
- More functionalities
- Current calibration
- New application areas
Trade in your old QuantumX and Spider modules for the new devices and get a substantial discount!*


Options:
Module | Trade in to | Discount | Discount PAKEASY | |
Spider8, Spider8-30, Spider8-01/30, Spider8-01/50 | → | QuantumX MX840B | 15% | 5% |
QuantumX MX840, QuantumX MX840A | → | QuantumX MX840B | 15% | 5% |
QuantumX MX1615 | → | QuantumX MX1615B | 15% | 5% |
QuantumX MX440A | → | QuantumX MX440B | 15% | 5% |
QuantumX MX410 | → | QuantumX MX410B | 15% | 5% |
QuantumX CX27, QuantumX CX27B | → | QuantumX CX27C | 5% | - |
QuantumX CX22-W | → | QuantumX CX22B-W | 10% | - |
Why You Should Upgrade – QuantumX Benefits at a Glance

Flexible
- Every module is a data acquisition unit
- Mobile and stand-alone for vehicle testing
- Integrated in real-time for bench testing
- Portable for service jobs
- Permanently installed in monitoring applications

Reliable
- Established in the market over years and trusted by thousands of customers
- High measurement accuracy due to patented technology
- Long-term stability along with an integrated calibration certificate

Easy to use
- Small and portable
- Intuitive operation by HBM’s DAQ software catman
- Open for many different software platforms: LabView, Visual Studio .NET, DIAdem, CANape, DASYlab, and more!
How Do You Trade In?
1. Contact your local sales representative to start the trade-in by using the form below.
2. Send in your old QuantumX or Spider module and the return form to the HBK Darmstadt office and receive a new QuantumX module at a discount.
*This offer is only valid for Europe. This offer has no cash alternative. This offer cannot be used in conjunction with any other offer. This offer is not valid for customized equipment. Old equipment must be returned to HBK within 30 days. HBK may withdraw or suspend this offer at any time without notice. The trade-in offer only applies when the customer agrees to trade in hardware as per promotion criteria. For those cases where the trade-in unit is not presented, we will charge the full price for the new item. For more information on this trade-in offer, including full discount criteria, please contact your local HBK sales office.