Exact results thanks to high resolution and noise reduction
QuantumX MX410B: Measure Sensor Signals up to 200 kS / s
The QuantumX MX410B universal 4-channel data acquisition module allows for particularly precise and fast acquisition of measured data. It offers a wide range of applications and an excellent price-performance ratio.
The MX410B is a module of the QuantumX series and enables mechanical quantities such as force, displacement, pressure, and acceleration, as well as vibration and sound, to be measured with very high precision and speed. The data acquisition device is, thus, universally applicable and optimally suited for use in highly dynamic test bench analyses.
The MX410B can be employed as a standalone instrument or combined with other QuantumX modules to ensure maximum scalability. The measuring amplifier’s fields of application include machine building, aerospace, the automotive industry, and research—for instance, in crash tests or vibration analyses, including additional acoustic testing and sound pressure analyses. The MX410B’s high signal bandwidth of 160 dB enables the measuring amplifier to acquire vibration and sound with high precision.
Moreover, the DAQ module enables a complete measuring chain to be implemented, ranging from the sensor through the software to data analysis. The QuantumX MX410B measuring amplifier offers high precision and an excellent price-performance ratio and thus provides a highly cost-effective solution to complex and highly dynamic measurement tasks.
- Accuracy class: up to 0.05%
- Sampling rate per channel: up to 100 kS/s
- Sampling rate in 2-channel mode: up to 200 kS/s
- Signal bandwidth: 40 kHz
Precise Results
- An A/D converter with a very high resolution (24-bit) which facilitates synchronous and parallel measurement
- Noise suppression
- Optional low-pass filter (Bessel and Butterworth) from 0.1 to 20,000 Hz
- AutoCal routines allow for compensation of 100% of the cable lengths, as well as of the temperature
- Real-time computation of Peak and RMS
- Working standard calibration certificate according to ISO 10012 stored in the module
- DAkkS certificate (ISO 17025) from HBM on request

Fast integration
- Safe and fast integration due to electrically isolated inputs
- Easy transducer installation owing to TEDS
- Freely scalable through the use of additional distributed or centralized QuantumX modules
- Four analog real-time outputs with 16-bit resolution and low latency

Easy integration and high scalability as a module of the QuantumX series
Universal use
- Four inputs that can be individually configured
- Up to six transducer types can be connected per channel
- Compatible with the following transducer types: Strain gauges in half- and full-bridge configurations (DC or carrier frequency), piezo-resistive full bridges, inductive half- and full bridges, as well as voltage, current, and IEPE (ICP)
- Advanced catman analysis software
- Easy data transmission through Ethernet
- Broad supply voltage range (DC) of 5 to 24 V that can be configured for each channel

Universal measurement solution with comprehensive selection of transducers and powerful analysis software

HBM catman: More than just data acquisition
catman data acquisition software simplifies the acquisition, visualization and analysis of your measurement data.
Also available as ruggedized version
- SomatXR MX411B-R: Ultra-rugged universal data acquisition module for highly dynamic measurement tasks.
Download the CAD step files for this product | ||
---|---|---|
QuantumX MX410B CAD step files | ||
QuantumX MX410B Accessories CAD step files |
Technical Documentation
Title / Description | Language | Products | Language | Content Types |
---|---|---|---|---|
Data Sheets | ||||
QuantumX MX410B - Data Sheet | English | |||
QuantumX MX410B - Datenblatt | German | |||
QuantumX MX410B - データシート | Japanese | |||
QuantumX MX410B - 數據表 | Chinese | |||
Brochures | ||||
QuantumX - Brochure | English | |||
QuantumX - Brochure (US-Version) | English (US) | |||
QuantumX - Broschüre | German | |||
QuantumX - Folheto | Portuguese | |||
QuantumX - ブローシャー | Japanese | |||
QuantumX - 小冊 | Chinese | |||
Operating Manuals | ||||
HBM Common API - User Manual | English | |||
HBM LabVIEW Driver - User Manual | English | |||
QuantumX - Bedienungsanleitung | German | |||
QuantumX - Operating Manual | English | |||
QuantumX - 操作說明 | Chinese | |||
QuantumX - 設置マニュアル | Japanese | |||
QuantumX CANape Driver - Operating Manual | English, German | |||
QuantumX CANbus - Operating Manual | English, German | |||
Accessories | ||||
QuantumX / SomatXR - Uninterruptible Power Supply - Data Sheet | English | |||
QuantumX / SomatXR - Unterbrechungsfreie Stromversorgung - Datenblatt | German | |||
QuantumX Adapter BNC to SubHD15 (SUBHD15-BNC) - Information | English, German | |||
QuantumX BPX001/BPX002/BPX003 Backplane - Information | English, German | |||
QuantumX BPX002-SIDE Desktop-Kit – Information | English, German | |||
QuantumX case clips (CASECLIP) - Istruzioni di montaggio | Italian | |||
QuantumX case clips (CASECLIP) - Mounting Instructions | English | |||
QuantumX Portamoduli BPX001 - Informativa | Italian | |||
QuantumX SCM-HV - Quick Start Guide | French, German, English | |||
QuantumX SCM-SG120/350/700/1000 - Quarter Bridge Adapter | English, German | |||
Driver | ||||
HBM CANape Driver 32-bit
The driver allows you to integrate all QuantumX / SomatXR measurement modules in CANape 13.0, 14.0, 15.0 and 16.0. Date: 06/2018
|
Version: 4.1.5
|
Size: 11 MB
| Multilanguage | |||
HBM CANape Driver 64-bit
The driver allows you to integrate all QuantumX / SomatXR measurement modules in CANape 17.0 and 18.0. Date: 01/2021
|
Version: 4.1.6
|
Size: 12 MB
| Multilanguage | |||
HBM Common API 6.2
The HBM Common API enables users to develop their own PC software application, integrating DAQ systems like QuantumX, SomatXR, PMX and MGCplus. The download includes the free of charge API as well as documentation and example programs in C#. Date: 01/2022
|
Version: 6.2
|
Size: 28 MB
| Multilanguage | |||
HBM DIAdem Driver
The driver allows to integrate QuantumX, SomatXR, PMX and MGCplus in DIAdem (32 and 64 Bit). Only available in German language. Please see the Release Note for further details and requirements. The download can be used 30 days as trial. To unlock the license, a license key must be purchased. Date: 05/2020
|
Version: 1.2.1
|
Size: 66 MB
| German | |||
HBM LabVIEW Driver 32-bit
The driver allows to integrate QuantumX, SomatXR, PMX and MGCplus in LabVIEW. Please see the Release Notes for further details and requirements. The download can be used 30 days as trial. To unlock the license, a license key must be purchased. Date: 02/2021
|
Version: 4.0
|
Size: 24 MB
| Multilanguage | |||
HBM LabVIEW Driver 64-bit
The driver allows to integrate QuantumX, SomatXR, PMX and MGCplus in LabVIEW. Please see the Release Notes for further details and requirements. The download can be used 30 days as trial. To unlock the license, a license key must be purchased. Date: 02/2021
|
Version: 4.0
|
Size: 24 MB
| Multilanguage | |||
Declaration of Conformity | ||||
1-KAB, K-KAB (cable) - EU Declaration of Conformity | Multilanguage | |||
QuantumX - EU Declaration of Conformity | Multilanguage | |||
QuantumX - Product Type Pattern Approval Russia 2012 | Russian | |||
QuantumX - Product-Type Pattern Approval Russia 2017 | Russian | |||
Firmware | ||||
MX/CX-Module (B version and older)
Modules: all B type modules like MX840B/-R, MX471B/-R, … and CX27B (not for CX22B/-R-W, CX27C or MX471C/-R). Necessary tools: MX Assistant or catman Easy/AP Date: 12/2022
|
Version: 4.46.6
|
Size: 14 MB
| Multilanguage | |||
Software | ||||
catman Easy / AP / PostProcess
Software for data acquisition, visualization, analysis and reporting of measurement data for your PC or QuantumX/SomatXR Data Recorder. Date: 03/2023
|
Version: 5.6.1
|
Size: 467 MB
| Multilanguage | |||
HBM Device Manager
The HBM Device Manager is a service tool to scan the network for available HBM devices. Date: 12/2019
|
Version: 2.0
|
Size: 7 MB
| Multilanguage | |||
PROFINET GSDML File
GSDML file and picture for QuantumX / SomatXR CX27C Gateway Date: 06/2018 | Version: V2.33 | Size: 5 KB | Multilanguage | |||
QuantumX / SomatXR System Package
Hint: Please unzip the package and then execute “start.exe” to install: • MX Assistant • HBM Device Manager • All manuals, datasheets, step files, online help files, leaflets, etc.
Date: 12/2021
|
Version: 4.13.1
|
Size: 590 MB
| Multilanguage | |||
Tech Notes | ||||
TECH NOTE - Analog to Digital Data Path in QuantumX Modules
This TECH NOTE describes in general the digitalization path in QuantumX data acquisition modules, explaining anti-aliasing filter, analog to digital conversion, digital filtering, scaling, datarate and distribution of data within the data acquisition system or to a data sink whether this is a storage medium or gateway. | Multilanguage | |||
TECH NOTE - IEEE1588:2008 Precision Time Protocol in Data Acquisition and Testing
This TECH NOTE explains the highly accurate time sync mechanism Precision Time Protocol or short PTP, its advantages and its use in Test & Measurement applications. | Multilanguage | |||
TECH NOTE - IEEE1588:2008 PTPv2-Switches and Grandmaster Clocks
This TECH NOTE shows available and tested PTP components together with HBM equipment and can be used as reference source giving you some recommendations. | Multilanguage | |||
TECH NOTE - Noise Analysis using QuantumX and catmanAP
This TECH NOTE shows the possibilities and potential in using one single solution for your projects acquiring all crucial quantities - mechanical, thermal, electrical, noise, visual and position over to data storage, analysis and reporting using QuantumX and catmanAP software. | English | |||
TECH NOTE: Integrated Electronics Piezo-Electric Sensing (IEPE)
Sensors based on piezo-electric and with integrated electronics explained in detail. IEPE characterises a technical standard for piezoelectric sensors which contain built-in impedance conversion electronics with constant current supply. IEPE sensors are used to measure acceleration, acoustics, force or pressure. | Multilanguage | |||
TECH NOTE: Using WLAN in large scale measurement and telemetry applications
This Tech Note describes why WLAN is one of the most suitable wireless network technologies for large scale measurement and telemetry applications. It will show its potential, advantages and challenges, as well as how it’s already used in real life applications. | English | |||
TN119_HBK_IEPE-Sensing.pdf
IEPE characterises a technical standard for piezoelectric sensors which contain built-in impedance conversion electronics with constant current supply. IEPE sensors are used to measure acceleration, acoustics, force or pressure. | English | |||