Goodbye T12 Torque Transducer... Hello T12HP

The new T12HP torque transducer is the successor to T12 and is even better! Let the facts speak for themselves:

Linearity Deviation incl. Hysteresis

T12: I can't do better than 0.01%
T12HP: I beat it with 0.007%

Temperature Stability with TC0

T12: 0.01%/10K - now, I am exhausted

T12HP: 0.005%/10K - Precision is my second name

Temperature Range

T12: -10...+60 °C - I can't stand it – too hot!

T12HP: -10...+70 °C - The hotter the better

FlexRange Capability

T12: Never heard of it - what is it?

T12HP: Yes, of course - would you like to know more?  

T12 Product Literature

Title / Description Language
Data Sheets
French
English
Japanese
German
Italian
Brochures
Japanese
German
English
Mounting Instructions
Italian
German
English
Japanese
Operating Manuals
German
Italian
English
Quick Start Guides
Italian
English, German
Reference Book
German
English
Download: Technical Article / White Paper
English
English
Other
Italian
English
Japanese
German
Firmware

Firmware for T12 torque transducer stator.

Installation Note: Please unzip all files before starting the installation.


Date: 07/2016
Version: 1.20
Size: 330 KB
Related Documents:
Multilanguage
Software

T12 Assistant is a useful tool for setting up and analyzing your measurements. The user friendly PC software provides you with many of functions that enable you to get correct results in a quick and reliable way. Includes also the GSD and GSE files. For Windows XP, Windows Vista, Windows 7, Windows 8, Windows 10.

Installation Note: Please unzip all files before starting the installation.


Date: 09/2016
Version: 1.2.1
Size: 54 MB
Related Documents:
Multilanguage

EDS file for T12 digital torque measurement system.

Installation Note: Please unzip all files before starting the installation.


Date: 12/2007
Size: 5 KB
Multilanguage

GSD and GSE files for T12 digital torque transducer.

Installation Note: Please unzip all files before starting the installation.


Date: 04/2006
Size: 2 KB
Multilanguage
Get a quote now!

Ask your HBM Sales Engineer

Please send me


Continue

Ask your HBM Sales Engineer

Please send me


Continue

Individual offer

Technical advice

Fast response