T12HP Torque Transducer: High Precision Over Entire Range T12HP Torque Transducer: High Precision Over Entire Range | HBM

T12HP Torque Transducer: Maximum Precision, Dynamics and Resolution

One torque sensor, multiple functions – only T12HP can do this. Its superior basic accuracy guarantees precise values over the entire measurement range. This results in the FlexRange™ capability that only T12HP can provide without the need to switch the measuring range like so called dual range sensors do.

The non-contacting transducer combines the flexibility of digital signal conditioning with the measurement accuracy of a carrier-frequency amplifier without data or accuracy loss. T12HP Assistant and CAN parameterization are user-friendly tools made available to allow easy configuration.

In combination with the TIM-EC interface module for EtherCAT and TIM-PN for PROFINET the torque and rotational speed signals can be integrated with cutting-edge test bench systems via the frequency interface with to date unknown precision and maximum performance and in a highly flexible manner.

  • HBM accuracy class: 0.02
  • Nominal (rated) measuring range: 100 Nm to 10 kNm

Now with Even Higher Rotational Speed

T12HP is now available with rotational speed up to 22.000 rpm depending on range for applications requiring higher rotational speed, e.g. electric mobility testing. 


 

Consistent Accuracy with a Single Measuring Range

This video explains the innovative FlexRange functionality of our T12HP torque transducer, assuring high accuracy with a single measuring range.

Precise

  • Minimal linearity deviation, including hysteresis of 0.007%
  • Superior temperature stability with TC0 of 0.005%/10K
  • FlexRange™ capability – no change in measurement range necessary

Benefit of superior basic accuracy thanks to FlexRange™ capability, that guarantees precisely measured values over the entire measurement range.

Safe

  • High bandwidth
  • Mechanical limit value monitoring
  • Diagnosis of the measurement process
  • Integrated temperature measurement

Reduction of down time resulting in effective cost savings.

Flexible

  • CAN, PROFIBUS, EtherCAT and PROFINET for easy integration with different test bench concepts
  • Measurement ranges from 100 Nm to 10 kNm
  • Optional: Rotational speed measuring system with reference pulse for acquiring the absolute rotor position

Reliable measured data of highest quality and resolution.

Highest Efficiency with Maximum Precision

Due to its superior temperature stability with a TC0 of 0.005%/10K the T12HP torque transducer with FlexRange™ capability provides better accuracy over the complete measuring range than any standard dual range torque transducer.


Maximize the Investment of Your Torque Transducer

From torque to electric power testing: in this video we will show you how to maximize the investment of your torque sensor by pairing it with the power analyzer of the eDrive series.

We are using a test rig to demonstrate an electric motor test with a torque transducer placed between the drive and the brake. With this test rig, we can control torque and speed to look at the different output states to imitate real world scenarios. To further visualize the benefits of the eDrive system, we have mapped the electrical and mechanical output of an e-motor. Watch the video to check out what it looks like in the software!


CAD Drawings and CAD Models

Please click here to download CAD files

Please note: The CAD download is handled by a third-party company which requires a separate user registration.

Wide Range of Accessories

  • Connection cables, plugs and sockets for torque, rotational speed, CAN Bus and PROFIBUS
  • Connection cables (Torque / Speed)
  • Setup toolkit

T12HP Product Literature

Title / DescriptionLanguage
Data Sheets
T12HP - Caractéristiques techniques French
T12HP - Data Sheet English
T12HP - Datenblatt German
T12HP - Dessins technique French
T12HP - Prospetto dati Italian
T12HP - Technical Drawing English
T12HP - Technical Drawing Japanese
T12HP - Technische Zeichnung German
T12HP - データシート Japanese
Brochures
Drehmoment-Messtechnik - Broschüre German
HBM torque measurement technology - Brochure English
HBM torque measurement technology - Brochure English (US)
HBM torque measurement technology - Folleto Spanish
HBM torque measurement technology - ブローシャー Japanese
Torque - 小冊 Chinese
Mounting Instructions
T12HP - Montageanleitung German
T12HP - Mounting Instructions English
T12HP - Notice de montage French
T12HP - 取扱説明書 Japanese
Quick Start Guides
T12/T12HP Assistant - Guida rapida Italian
T12/T12HP Assistant - Quick Start Guide English, German
Declaration of Conformity
1-KAB, K-KAB (cable) - EU Declaration of Conformity Multilanguage
T12 - EU Declaration of Conformity Multilanguage
Other
T12 Calibration Supplement

Particularities of T12 torque transducer calibration

Besonderheiten bei der Kalibrierung des Drehmomentmessflansches T12

 

English, German
Device Descriptions
EDS File for T12 and T12HP

EDS file for T12 and T12HP digital torque measurement system.

Installation Note: Please unzip all files before starting the installation.

Date: 07/2017  |  Size: 2 KB

Multilanguage
Firmware
Firmware for T12 and T12HP

Firmware for T12 and T12HP torque transducer stator.

Installation Note: Please unzip all files before starting the installation.

Date: 12/2017  |  Version: 1.26  |  Size: 346 KB
Related Documents: Release Note

Multilanguage
Software
GSD GSE files for T12 and T12HP

GSD and GSE files for T12 and T12HP digital torque transducer.

Installation Note: Please unzip all files before starting the installation.

Date: 04/2006  |  Size: 2 KB

Multilanguage
T12 and T12HP System CD/Assistant

The "T12 Assistant" for T12 and T12HP is a useful tool for setting up and analyzing your measurements. The user friendly PC software provides you with many of functions that enable you to get correct results in a quick and reliable way. Includes also the GSD and GSE files. For Windows XP, Windows Vista, Windows 7, Windows 8, Windows 10.

Installation Note: Please unzip all files before starting the installation.

Date: 09/2016  |  Version: 1.2.1  |  Size: 54 MB
Related Documents: Release Note

Multilanguage
Tech Notes
T12HP - Interface description / Schnittstellenbeschreibung English, German
HBMshop See prices, availability and get an instant quote.