High torsional, bending, and lateral stiffness allows for efficient use.
T10F Torque Transducer: Nominal (rated) torques from 50 N·m to 10 kN·m
The T10F torque transducer’s high torsional stiffness due to its short design makes it well suited for measuring dynamic torque. Its high lateral stiffness allows for direct coupling of relatively large masses. It is ideal for use in production, end-of-line tests and test stands in the automotive sector. The T10F torque transducer can be used in many different applications due to its wide measurement range and easy integration.
- HBM accuracy class: 0.1
- Nominal (rated) torques: 50 N·m to 10 kN·m
- Nominal (rated) rotational speed: up to 15,000 rpm
High Stiffness
- High torsional, bending, and lateral stiffness
- Dynamic measurement properties and high natural frequency
- Extremely short design saves space in the test stand

Universal
- High accuracy and linearity with small hysteresis of up to 0.05%
- Maintenance free without bearings or slip rings
- IP54 degree of protection

Robust design for maintenance free and accurate operation.
Flexible
- Large choice of measuring ranges from 50 N·m to 10 kN·m
- Integrated optical speed measuring system
- Can be ideally combined with TIM-EC, TIM-PN, QuantumX and PMX measurement systems
- Easy integration

Versatile use in many different applications due to wide measurement range and easy integration.
CAD Drawings and CAD Models
Please click here to download CAD files
Please note: The CAD download is handled by a third-party company which requires a separate user registration.
Wide Range of Accessories
- Cable sockets for speed and torque outputs
- Raw cables
- Wide range of couplings
Further information can be found in the data sheet.