Current Transducers Current Transducers | HBM

Fluxgate Based, for Non-Intrusive, Isolated Current Measurement

HBM's CTS/CTM series of current transducers feature industry-standard, fluxgate, closed-loop technology. The second harmonic zero flux detection ensures the highest accuracy and lowest drift. With the high-bandwidth support, they can be used with fast rise time signals, such as those found in electric drives or other inverter-based power applications. The 1U rack-mountable interface unit can support any mix of up to six CTs.

Accurate

  • ppm class accuracy 
  • High bandwidth 
  • Flat bandpass behavior 
  • Superior dynamic response

Highest possible accuracy – for AC or DC signals 

Easy to Use

  • Industry standard 9 pin connector 
  • Small form factor power supply  
  • Large aperture size 
  • Wide operating temp range

Easy to Use – mounted in minutes 

Reliable

  • Full-aluminum body for superior EMI shielding
  • Status LED on CT 
  • ASPC - advanced circuit for sensor protection
  • Large overload capacity

Reliable operation – advanced EMC and overload protection

Shop Our Current Transducers:

  • Broad range from 50 A rms to 1200 A rms   

  • 1 or 2 ppm accuracy 

  • - 40°C to + 85°C operating range

  • Complete solution with interface unit, connection cables and burden resistors

  • Interface unit to power and support up to 6 transducers

HBMshop

Current Transducer Types

TypeMaximum current AC Maximum current DCBandwidth (-3dB) Ratio Aperture size 
CTS50ID 50 A RMS +/- 75 A1000 kHz 1 : 500 27.6 mm 
CTS200ID 200 A RMS +/- 300 A500 kHz 1 : 500 27.6 mm 
CTS400ID 400 A RMS +/- 600 A 300 kHz 1 : 2000 27.6 mm 
CTS600ID600 A RMS +/- 900 A500 kHz 1 : 1500 27.6 mm 
CTM1200ID1200 A RMS+/- 1500 A400 kHz1 : 150045 mm

CTM1200ID-CD3000
with 400 mA rms calibration option

1200 A RMS +/- 1500 A15 kHz1 : 1500 45 mm 

HBM's CTS series of current transducers is “powered by ”.

Easy to Wire up

See how easy it is to wire up HBM current transducers with your machine and a Power Analyzer.

All accessories like connection cables and an interface unit to power up to six current transducers are available from HBM.

 

Current Transducers 3D CAD STEP Files

CAD図面をダウンロードする
Current Transducers 製品CAD図面

Current Transducer Technical Information

タイトル/詳細言語
Data Sheets
CTM1200ID Current Transducer - Caractéristiques techniques French
CTM1200ID Current Transducer - Data Sheet English
CTM1200ID Current Transducer - Datenblatt German
CTM1200ID Current Transducer - Hoja de características Spanish
CTM1200ID Current Transducer - Prospetto dati Italian
CTM1200ID Current Transducer - データシート Japanese
CTM1200ID Current Transducer - 數據表 Chinese
CTM1200ID Current Transducer - 데이터 시트 Korean
CTM1200ID-CD3000 Current Transducer - Caractéristiques techniques French
CTM1200ID-CD3000 Current Transducer - Data Sheet English
CTM1200ID-CD3000 Current Transducer - Datenblatt German
CTM1200ID-CD3000 Current Transducer - Hoja de características Spanish
CTM1200ID-CD3000 Current Transducer - Prospetto dati Italian
CTM1200ID-CD3000 Current Transducer - データシート Japanese
CTM1200ID-CD3000 Current Transducer - 數據表 Chinese
CTM1200ID-CD3000 Current Transducer - 데이터 시트 Korean
CTS200ID Current Transducer - Caractéristiques techniques French
CTS200ID Current Transducer - Data Sheet English
CTS200ID Current Transducer - Datenblatt German
CTS200ID Current Transducer - Hoja de características Spanish
CTS200ID Current Transducer - Prospetto dati Italian
CTS200ID Current Transducer - データシート Japanese
CTS200ID Current Transducer - 數據表 Chinese
CTS200ID Current Transducer - 데이터 시트 Korean
CTS400ID Current Transducer - Caractéristiques techniques French
CTS400ID Current Transducer - Data Sheet English
CTS400ID Current Transducer - Datenblatt German
CTS400ID Current Transducer - Hoja de características Spanish
CTS400ID Current Transducer - Prospetto dati Italian
CTS400ID Current Transducer - データシート Japanese
CTS400ID Current Transducer - 數據表 Chinese
CTS400ID Current Transducer - 데이터 시트 Korean
CTS50ID Current Transducer - Caractéristiques techniques French
CTS50ID Current Transducer - Data Sheet English
CTS50ID Current Transducer - Datenblatt German
CTS50ID Current Transducer - Hoja de características Spanish
CTS50ID Current Transducer - Prospetto dati Italian
CTS50ID Current Transducer - データシート Japanese
CTS50ID Current Transducer - 數據表 Chinese
CTS50ID Current Transducer - 데이터 시트 Korean
CTS600ID Current Transducer - Caractéristiques techniques French
CTS600ID Current Transducer - Data Sheet English
CTS600ID Current Transducer - Datenblatt German
CTS600ID Current Transducer - Hoja de características Spanish
CTS600ID Current Transducer - Prospetto dati Italian
CTS600ID Current Transducer - データシート Japanese
CTS600ID Current Transducer - 數據表 Chinese
CTS600ID Current Transducer - 데이터 시트 Korean
Operating Manuals
Current Transducer - User Manual English
Declaration of Conformity
CTS50ID, CTS200ID, CTS400ID, CTS600ID, CTM1200ID, CTS200ID-CD1000, CTM1200ID-CD3000, CTPSIU-6-1U - EU Declaration of Conformity English
HBMshop 価格・納期の確認、クイック見積もりはこちらから