T12HP Torque Transducer: Maximum Precision, Dynamics and Resolution

One torque sensor, multiple functions – only T12HP can do this. Its superior basic accuracy guarantees precise values over the entire measurement range. This results in the FlexRange™ capability that only T12HP can provide without the need to switch the measuring range like so called dual range sensors do.

The non-contacting transducer combines the flexibility of digital signal conditioning with the measurement accuracy of a carrier-frequency amplifier without data or accuracy loss. T12HP Assistant and CAN parameterization are user-friendly tools made available to allow easy configuration.

In combination with the TIM-EC interface module for EtherCAT and TIM-PN for PROFINET the torque and rotational speed signals can be integrated with cutting-edge test bench systems via the frequency interface with to date unknown precision and maximum performance and in a highly flexible manner.

  • HBM accuracy class: 0.02
  • Nominal (rated) measuring range: 100 Nm to 10 kNm
 

Consistent Accuracy with a Single Measuring Range

This video explains the innovative FlexRange functionality of our T12HP torque transducer, assuring high accuracy with a single measuring range.

Precise

  • Minimal linearity deviation, including hysteresis of 0.007%
  • Superior temperature stability with TC0 of 0.005%/10K
  • FlexRange™ capability – no change in measurement range necessary

Benefit of superior basic accuracy thanks to FlexRange™ capability, that guarantees precisely measured values over the entire measurement range.

Safe

  • High bandwidth
  • Mechanical limit value monitoring
  • Diagnosis of the measurement process
  • Integrated temperature measurement

Reduction of down time resulting in effective cost savings.

Flexible

  • CAN, PROFIBUS, EtherCAT and PROFINET for easy integration with different test bench concepts
  • Measurement ranges from 100 Nm to 10 kNm
  • Optional: Rotational speed measuring system with reference pulse for acquiring the absolute rotor position

Reliable measured data of highest quality and resolution.

Highest Efficiency with Maximum Precision

Innovative FlexRange™ capability

Due to its superior temperature stability with a TC0 of 0.005%/10K the T12HP torque transducer with FlexRange™ capability provides better accuracy over the complete measuring range than any standard dual range torque transducer.


Testing of electrical machines with Genesis High Speed

T12HP torque transducers combined with Genesis High Speed are well-suited for this task. They feature an optional rotational speed measuring system with reference pulse that provides information about the absolute rotor position, which is required for analysis purposes.


Wide Range of Accessories

  • Connection cables, plugs and sockets for torque, rotational speed, CAN Bus and PROFIBUS
  • Connection cables (Torque / Speed)
  • Setup toolkit

T12HP Product Literature

Naam / Omschrijving Taal
Data sheet
French
English
Japanese
German
French
Italian
English
Japanese
German
Brochures
German
English
English (US)
Japanese
Spanish
Chinese
Montage instructies
German
English
French
Japanese
Snel aan de slag
Italian
English, German
Declaration of Conformity
Meerdere talen
Meerdere talen
Firmware

Firmware for T12 and T12HP torque transducer stator.

Installation Note: Please unzip all files before starting the installation.

Date: 12/2017  |  Version: 1.26  |  Size: 346 KB
Related Documents:

Meerdere talen
Device Descriptions

EDS file for T12 and T12HP digital torque measurement system.

Installation Note: Please unzip all files before starting the installation.

Date: 07/2017  |  Size: 2 KB

Meerdere talen
Software

The "T12 Assistant" for T12 and T12HP is a useful tool for setting up and analyzing your measurements. The user friendly PC software provides you with many of functions that enable you to get correct results in a quick and reliable way. Includes also the GSD and GSE files. For Windows XP, Windows Vista, Windows 7, Windows 8, Windows 10.

Installation Note: Please unzip all files before starting the installation.

Date: 09/2016  |  Version: 1.2.1  |  Size: 54 MB
Related Documents:

Meerdere talen

GSD and GSE files for T12 and T12HP digital torque transducer.

Installation Note: Please unzip all files before starting the installation.

Date: 04/2006  |  Size: 2 KB

Meerdere talen
Tech Notes
English, German
Offerte!

Vraag uw HBM Sales Engineer

Stuur mij:


Begin met uw aanvraag

Vraag uw HBM Sales Engineer

Stuur mij:


Begin met uw aanvraag

Uw aanbieding

Gratis technisch consultant

Snelle respons van onze gekwalificeerde sales engineer