Precise and low-noise results due to galvanically isolated channels and digital filters.
QuantumX MX1601B Measuring Amplifier: 16 Channels for Precise Measurement up to 0.03%
The QuantumX MX1601B measuring amplifier processes common measurement quantities, mainly physical, mechanical, thermal, hydraulic, and pneumatic quantities. It is particularly well-suited for universal measurement tasks in research and development, e.g. for applications in the aerospace as well as in the automotive and machine building industries. The 16 electrically isolated, individually configurable channels provided by the QuantumX MX1601B make it unique in the industry and the ideal fit for three-dimensional measurements with accelerometers. The QuantumX MX1601B has measuring inputs for voltage (±100 mV; ±10 V; ±60 V), current (20 mA), and current-fed, piezoelectric IEPE sensors. Due to its active low-pass filters, the measuring amplifier provides low-noise, high-resolution results up to accuracy class 0.03. It is fully compatible with all QuantumX modules and very easy to integrate – also in the control cabinet. It is ready for immediate use and requires no soldering of contacts due to push-in connector technology. Additionally, TEDS enables the sensors to be quickly and conveniently integrated with the measurement chain. QuantumX MX1601B offers high-end quality technology at a very attractive price per channel.
- Accuracy class: up to 0.03
- Sample rate: up to 20,000 Hz per channel
- Measuring inputs: 100 mV, 10 V, 60 V, 20 mA, as well as IEPE
Precise
- Accurate measurement attributed to the 0.03 accuracy class
- Integrated delta-sigma-analog-to-digital converter (24 bit)
- Digital low-pass filters (Bessel, Butterworth, linear phase)
- Sample rates of up to 20 kS/s per channel and a signal bandwidth of up to 3 kHz
- Interference-free signal path due to electrically isolated channels
- Working standard calibration certificate according to ISO 10012 stored in the module
- DAkkS certificate (ISO 17025) from HBM on request

Universal
- 16 channels that can be individually configured
- Measuring inputs for voltage (±100 mV; ±10 V; ±60 V) and current (20 mA)
- Also for active, current-fed, piezoelectric sensors (IEPE)
- Wide input voltage range (0.1 V to 60 V)

Suited to be used in complex measurement tasks due to 16 individually configurable channels.
Easy-to-use
- Fully compatible with all QuantumX modules
- Ready for immediate use due to push-in connector technology
- Convenient mounting in control cabinets due to connectors
- TEDS allows easy sensor replacement and configuration
- Wide range of accessories: Cables, carriers, drivers, and catman software
- Optimal connectivity due to Ethernet and FireWire interfaces

Ready for immediate use due to push-in connectors and TEDS technology
Download the CAD step files for this product | ||
---|---|---|
QuantumX MX1601B CAD step files | ||
QuantumX MX1601B Accessories CAD step files |
Technical Documentation
Title / Description | Language | Products | Language | Content Types |
---|---|---|---|---|
Data Sheets | ||||
QuantumX MX1601B - Data Sheet | English | |||
QuantumX MX1601B - Datenblatt | German | |||
QuantumX MX1601B - データシート | Japanese | |||
QuantumX MX1601B - 數據表 | Chinese | |||
Brochures | ||||
QuantumX - Brochure | English | |||
QuantumX - Brochure (US-Version) | English (US) | |||
QuantumX - Broschüre | German | |||
QuantumX - Folheto | Portuguese | |||
QuantumX - ブローシャー | Japanese | |||
QuantumX - 小冊 | Chinese | |||
Operating Manuals | ||||
HBM Common API - User Manual | English | |||
HBM LabVIEW Driver - User Manual | English | |||
QuantumX - Bedienungsanleitung | German | |||
QuantumX - Operating Manual | English | |||
QuantumX - 取扱説明書 | Japanese | |||
QuantumX - 操作說明 | Chinese | |||
QuantumX - 設置マニュアル | Japanese | |||
QuantumX CANape Driver - Operating Manual | English, German | |||
QuantumX CANbus - Operating Manual | English, German | |||
Accessories | ||||
QuantumX / SomatXR - Uninterruptible Power Supply - Data Sheet | English | |||
QuantumX / SomatXR - Unterbrechungsfreie Stromversorgung - Datenblatt | German | |||
QuantumX BPX001/BPX002/BPX003 Backplane - Information | English, German | |||
QuantumX BPX002-SIDE Desktop-Kit – Information | English, German | |||
QuantumX case clips (CASECLIP) - Istruzioni di montaggio | Italian | |||
QuantumX case clips (CASECLIP) - Mounting Instructions | English | |||
QuantumX Portamoduli BPX001 - Informativa | Italian | |||
Driver | ||||
HBM CANape Driver 32-bit
The driver allows you to integrate all QuantumX / SomatXR measurement modules in CANape 13.0, 14.0, 15.0 and 16.0. Date: 06/2018
|
Version: 4.1.5
|
Size: 11 MB
| Multilanguage | |||
HBM CANape Driver 64-bit
The driver allows you to integrate all QuantumX / SomatXR measurement modules in CANape 17.0 and 18.0. Date: 01/2021
|
Version: 4.1.6
|
Size: 12 MB
| Multilanguage | |||
HBM Common API 6.2
The HBM Common API enables users to develop their own PC software application, integrating DAQ systems like QuantumX, SomatXR, PMX and MGCplus. The download includes the free of charge API as well as documentation and example programs in C#. Date: 01/2022
|
Version: 6.2
|
Size: 28 MB
| Multilanguage | |||
HBM DIAdem Driver
The driver allows to integrate QuantumX, SomatXR, PMX and MGCplus in DIAdem (32 and 64 Bit). Only available in German language. Please see the Release Note for further details and requirements. The download can be used 30 days as trial. To unlock the license, a license key must be purchased. Date: 05/2020
|
Version: 1.2.1
|
Size: 66 MB
| German | |||
HBM LabVIEW Driver 32-bit
The driver allows to integrate QuantumX, SomatXR, PMX and MGCplus in LabVIEW. Please see the Release Notes for further details and requirements. The download can be used 30 days as trial. To unlock the license, a license key must be purchased. Date: 02/2021
|
Version: 4.0
|
Size: 24 MB
| Multilanguage | |||
HBM LabVIEW Driver 64-bit
The driver allows to integrate QuantumX, SomatXR, PMX and MGCplus in LabVIEW. Please see the Release Notes for further details and requirements. The download can be used 30 days as trial. To unlock the license, a license key must be purchased. Date: 02/2021
|
Version: 4.0
|
Size: 24 MB
| Multilanguage | |||
Declaration of Conformity | ||||
1-KAB, K-KAB (cable) - EU Declaration of Conformity | Multilanguage | |||
QuantumX - EU Declaration of Conformity | Multilanguage | |||
QuantumX - Product Type Pattern Approval Russia 2012 | Russian | |||
QuantumX - Product-Type Pattern Approval Russia 2017 | Russian | |||
Firmware | ||||
MX/CX-Module (B version and older)
Modules: all B type modules like MX840B/-R, MX471B/-R, … and CX27B (not for CX22B/-R-W, CX27C or MX471C/-R). Necessary tools: MX Assistant or catman Easy/AP Date: 05/2022
|
Version: 4.40.10
|
Size: 14 MB
| Multilanguage | |||
Software | ||||
catman Easy / AP / PostProcess
Software for data acquisition, visualization, analysis and reporting of measurement data for your PC or QuantumX/SomatXR Data Recorder. Date: 05/2022
|
Version: 5.5.3
|
Size: 381 MB
| Multilanguage | |||
HBM Device Manager
The HBM Device Manager is a service tool to scan the network for available HBM devices. Date: 12/2019
|
Version: 2.0
|
Size: 7 MB
| Multilanguage | |||
PROFINET GSDML File
GSDML file and picture for QuantumX / SomatXR CX27C Gateway Date: 06/2018 | Version: V2.33 | Size: 5 KB | Multilanguage | |||
QuantumX / SomatXR System Package
Hint: Please unzip the package and then execute “start.exe” to install: • MX Assistant • HBM Device Manager • All manuals, datasheets, step files, online help files, leaflets, etc.
Date: 12/2021
|
Version: 4.13.1
|
Size: 590 MB
| Multilanguage | |||
Tech Notes | ||||
TECH NOTE - Analog to Digital Data Path in QuantumX Modules
This TECH NOTE describes in general the digitalization path in QuantumX data acquisition modules, explaining anti-aliasing filter, analog to digital conversion, digital filtering, scaling, datarate and distribution of data within the data acquisition system or to a data sink whether this is a storage medium or gateway. | Multilanguage | |||
TECH NOTE - IEEE1588:2008 Precision Time Protocol in Data Acquisition and Testing
This TECH NOTE explains the highly accurate time sync mechanism Precision Time Protocol or short PTP, its advantages and its use in Test & Measurement applications. | Multilanguage | |||
TECH NOTE - IEEE1588:2008 PTPv2-Switches and Grandmaster Clocks
This TECH NOTE shows available and tested PTP components together with HBM equipment and can be used as reference source giving you some recommendations. | Multilanguage | |||
TECH NOTE: Integrated Electronics Piezo-Electric Sensing (IEPE)
Sensors based on piezo-electric and with integrated electronics explained in detail. IEPE characterises a technical standard for piezoelectric sensors which contain built-in impedance conversion electronics with constant current supply. IEPE sensors are used to measure acceleration, acoustics, force or pressure. | Multilanguage | |||
TECH NOTE: Using WLAN in large scale measurement and telemetry applications
This Tech Note describes why WLAN is one of the most suitable wireless network technologies for large scale measurement and telemetry applications. It will show its potential, advantages and challenges, as well as how it’s already used in real life applications. | English | |||