Precise results due to high precision and immunity to interference
PW6C Single Point Load Cell: Weighing of Static Loads of up to 40 kg
The PW6C single point load cell weighs static loads with high precision and is available with various capacities of up to 40 kg. It is ideally suitable for utlization in shop-counter scales as well as in conveyor and platform scales with only one load cell. The PW6C single point load cell is an excellent choice for multi-range applications due to its low temperature coefficient. The load cell’s increased nominal (rated) displacement enables overload stops to be easily implemented and precisely adjusted. Thanks to proven HBM technology, the PW6C single point load cell is available for multi-range applications, preset with accuracy class C3 MR (Multi Range).
- Accuracy class: C3 MR (Multi Range)
- Capacities: 3–40 kg
- Degree of protection: IP67
High measurement accuracy
- Precise weighing due to accuracy class C3 MR (Multi Range) and C6
- Low temperature coefficient ensures high minimum load cell verification interval (Vmin)
- Extremely stable measurement signal with a 6-wire configuration, also useful in the event of temperature and resistance fluctuations in the connection line
- Off-center load compensation (OIML R76)
- High EMC (electromagnetic compatibility) due to shielded connection cable

Universell einsetzbar
- Low height of construction facilitates flat scale design
- Ideal measuring body geometry for platform sizes up to 300 mm x 300 mm
- Industry standard–compliant dimensions

Suitable for implementation in many applications owing to standard-compliant footprint
Extensive options
- Designs with seven different maximum capacities available (3 kg, 5 kg, 10 kg, 15 kg, 20 kg, 30 kg, 40 kg)
- Different cable lengths ranging from 0.35 m to 6 m available
- Connection cable in 6-wire configuration available as an option to enable cables to be cut to length individually
- Balanced signal output allows parallel connection of multiple load cells

Individually configurable with different cable lengths and signal outputs
PW6C CAD Step files
Download the CAD step files for this product | ||
---|---|---|
PW6C CAD step files |
Product Literature
Title / Description | Language | Products | Language | Content Types |
---|---|---|---|---|
Data Sheets | ||||
PW6C - Caractéristiques techniques | French | |||
PW6C - Data Sheet | English | |||
PW6C - Datenblatt | German | |||
PW6C - Prospetto dati | Italian | |||
PW6C - データシート | Japanese | |||
Mounting Instructions | ||||
PW6C - Istruzioni di montaggio | Italian | |||
PW6C - Mounting instructions | French, German, English | |||
Single point load cells - Mounting instructions | French, German, English | |||
Certificates | ||||
PW6C - OIML Certificate | English | |||
PW6C - Test Certificate | English | |||
Declaration of Conformity | ||||
PW6 - EU Declaration of Conformity | Multilanguage | |||