Full Steam Ahead – With Highest Precision! Test and Measurement technology for the marine and shipbuilding industry.
Shipping has been the basis of global trade for thousands of years. The call for greater efficiency, increasingly stringent emissions directives, and new ship propulsion systems bring new challenges for the shipbuilding industry worldwide.
HBM provides you with the right solution to keep your development and production of ships, marine engines and other components fit for the future. For example, in the following applications:

Reliable and highly efficient operation of dual-fuel and gas engines thanks to precise load measurement in the power train.

Reliable development of components and propulsion systems thanks to sensors, measuring amplifiers and software from HBM.
Current MARPOL regulations call for the use of cleaner and more efficient ship propulsion systems. Dual-fuel and gas engines represent an attractive solution, however, they depend on the generation of a precise load signal during operation to avoid knocking and misfiring. Only torque flanges based on strain gauge technology can generate this load signal - and thus ensure reliable and efficient on-board monitoring. This solution is also suited for other applications such as thruster or crane winch monitoring.

T40MAR is the certified torque transducer for use on ships. Benefit from direct torque measurement without additional calculations to reliably determine the load signal.
A good ship is more than the combination of its components. HBM provides you with sensors, amplifiers and software for conclusive fatigue and load testing of your components - such as measurement of strain, force, torque and many other measurement quantities.
Our solution: HBM torque transducers, eDrive testing
Our solution: Strain measuring equipment from HBM
Our solution: Optical test and measuring equipment from HBM FiberSensing, immune to temperature effects
Our solution: nCode DesignLife software