WTX110: Robust and Legal for Trade Weighing Terminal WTX110: Robust and Legal for Trade Weighing Terminal | HBM

WTX110: Robust and Legal for Trade Weighing Terminal

The high-performance WTX110 weighing terminal is suited perfectly for static or dynamic filling or dosing tasks. It comes with a robust stainless-steel housing and is IP69K certified. This makes it the ideal choice for industrial and legal for trade weighing applications in harsh environments or for products with strict hygiene requirements. Industries such as food, pharmaceutical, and chemical will especially and greatly benefit from these cutting-edge features.

WTX110-D: Weighing Terminal for Digital Load Cells

WTX110-A can be connected to any analog load cell. WTX110-D enables the connection of digital load cells such as the C16I with RS485 data interface (2- or 4-wire). The high-class TFT color display and intuitive PanelX weighing software allow easy and comfortable on-site operation of the weighing terminal – all at an outstanding price-performance ratio!


Not sure which HBM weighing terminal is right for you?  Compare WTX110 to WTX120

Allround Weighing Terminal

  • Table stand, wall-mounting, or control panel installation
  • Robust stainless steel housing
  • IP69K degree of protection for all housing types
  • Optional: Digital inputs and outputs; serial interfaces (RS485, RS232); Analog output (mA, V/DC)

Made for harsh environments: Resistant to humidity, dust, and cleaning agents: ideal for the food, pharmaceutical, and chemical industry

Easy and Comfortable

  • Big, bright high-resolution 4.3" TFT display with superior viewing angle
  • Soft keys for effortless on-site operation
  • Display configurable for multiple languages (also for Asian alphabets)
  • Optional: Ethernet TCP/IP interfaces for intuitive weighing-technology software PanelX or WTX mobile app

Convenient handling: Easy on-site set-up or remote operation 

Weighing Technology Excellence

  • Excellent price-performance ratio
  • Suited for static and dynamic weighing tasks
  • Legal for Trade resolution 10.000 e (OIML Certificate)
  • Engineered and made in Germany

Best value for money: State-of-the-art technology at a fair price and "Only-pay-for-what-you-need"-principle

Beyond Components: Complete Weighing Solutions by HBM

The allround-terminal WTX110 can be combined perfectly with HBM's highly sophisticated load cell product portfolio for a complete weighing solution. WTX110-A is suitable for analog load cells, while WTX110-D complements our digital load cells. The set-up of the entire measurement chain – whether it is analog or digital – and its calibration can be managed conveniently and independently, either on-site or remotely via PanelX or the WTX mobile app. All along, data protection is completely ensured owing to HTTPS communication encryption.

Secure data transmission ensures that users of the WTX series are already prepared for the challenges of Industry 4.0 and metrology standards today.  Prepare yourself for the future – with HBM as your competent, reliable, and innovative partner. 


WTX110 – Mounting Options


WTX110 Step Files

Download the CAD step files for this product
WTX110 CAD step files

WTX110: Technical Documentation

Title / DescriptionLanguage
Data Sheets
WTX110 - Caractéristiques technique French
WTX110 - Data Sheet English
WTX110 - Datenblatt German
WTX110 - Folha de dados Portuguese
WTX110 - Hoja de caracerísticas Spanish
WTX110 - Prospetto dati Italian
WTX110 - спецификация Russian
WTX110 - 데이터 시트 Korean
WTX110 - データシート Japanese
WTX110 - 數據表 Chinese
Operating Manuals
WTX 110 - Navigation Pilot English
WTX110 - Operating Manual German, English
WTX110 - инструкция по эксплуатации Russian
Safety Instructions
WTX110 - Safety Instructions English, German, French
Certificates
WTX110 - Baumusterprüfschein German
WTX110 - Bewertungszertifikat German
WTX110 - Evaluation Certificate English
WTX110 - OIML R76 Certificate English
WTX110 - Type Examination Certificate English
Declaration of Conformity
1-KAB, K-KAB (cable) - EU Declaration of Conformity Multilanguage
WTX110-A/D-AC1/AD3/AD4 - EU Declaration of Conformity Multilanguage
WTX110-A/D-DC/-BA - EU Declaration of Conformity Multilanguage
Firmware
WTX110 and WTX120 Firmware

Firmware for WTX110 and WTX120. Unpack the zip-file and upload the zfw-file with the WTX-Firmware-update tool into the WTX device.

Date: 07/2022  |  Version: 2.1.0  |  Size: 19 MB
Related Documents: Release Notes

Multilanguage
Software
Automation-API WINDOWS Library and Software-Example

The HBM Automation API (Application Programming Interface) is an opensource interface that allows to access the functionality of various devices via Ethernet, WTX110, WTX120 and DSE-HIE. This enables to quickly create own application programs optimally adapted to your applications.

It includes the links to download the API from GIT-HUB github.com/HBM/Automation-API , a detailed manual with How-To´s and Ready-made examples to get started in only minutes with MS-Visual-Studio, also an EXE-Example to connect and operate DSE and WTX devices without software-environment.

Legal notice: The code and example does not imply any warranty or guarantee.

Date: 02/2021  |  Version: 1.0  |  Size: 453 KB

Multilanguage
WTX110 CAE data for ePLAN Electric P8

Macro-project containing CAE data for ePLAN Electric P8.

Date: 01/2021  |  Version: 1.0  |  Size: 18 MB

Multilanguage
HBM Device discovery

Java tool for finding HBM devices in Ethernet-networks even with non-configured network-settings. Unzip and copy the file to the PC and run it. All HBM devices will be shown in the network. Right mouse-click opens a menu to read and setup the device network-settings. Note: Java has to be installed on the PC.

Date: 03/2018  |  Size: 270 KB

Multilanguage
PanelX

Panel software for:

  • WTX Series
  • PAD Digital Transducer Electronics
  • FIT load cells (FIT/4, FIT/5, FIT5A, FIT7A, FIT5X)
  • Digital load cells (PW15iA, PW15AHi, PW20i, C16i, C16i3, LCMC)
  • AD/AED electronics (AD103C, AD104C, AD105C, AD105D)

Download, unzip and install the Tool on a PC with Windows 7/8/10/11 or 12.

Date: 09/2023  |  Version: 2.2.0  |  Size: 26 MB
Related Documents: Release Notes

Multilanguage
Progressive-Web-Application (PWA) for WTX Weighing-Terminals

The WTX-PWA (Progressive-Web-Application) is a web-based Grafical-User-Interface which allows an easy operation and visualization of WTX on each terminal / mobile device with Web-Browser.

This package includes the links to download the WTX-PWA wtx-setup.hbm.com , and a Quick-start manual for the WTX-PWA.

Legal notice: The code and example does not imply any warranty or guarantee.

 

Date: 02/2021  |  Version: 1.0  |  Size: 439 KB

Multilanguage
WTX110 and WTX120 Firmware Update Tool

Firmware-Update Tool for WTX110 and WTX120. Download, unzip and install the Tool on a PC with Windows 7/8/10/11.

Start it, scan for WTX, select the WTX firmware and run the update until it is successfully finished. Don't disconnect power-supply to WTX during the Firmware-update.

Date: 06/2022  |  Version: 0.9.4.0  |  Size: 2 MB

Multilanguage
Tech Notes
WTX-TechNotes.zip

This is a collection of technical application reports for requirements around WTX.

They show a step-by-step solution up to the running project.

Available languages: English

  • Printer connection and setup via USB or Ethernet(TCP/IP) to WTX110 and WTX120
  • Remote display connection via Ethernet(TCP/IP) to WTX110 and WTX120
  • Corner-adjustment with WTX110-D and HBM Digital load-cells (RS485)

Legal notice: The examples given are intended to illustrate the solution and integration into WTX.

The examples do not imply any warranty or guarantee.

Date: 04/2022  |  Size: 4 MB

Multilanguage
HBMshop See prices, availability and get an instant quote.