PMX Multi Channel Data Acquisition System PMX Multi Channel Data Acquisition System | HBM

PMX Data Acquisition and Control System For Test Benches and Production

PMX is an accurate, reliable and flexible measurement instrument ideally suited to process high data volumes for multi-channel applications. The acquired data is processed and issued through industrial Ethernet interfaces. An easy-to-use web interface is provided via the TCP/IP interface for diagnosis and setup. Smaller automation tasks can be implemented directly via the internal Soft PLC in accordance with IEC-61131. 

  • 2-16 channels per module (individually extendable)
  • Accuracy class of 0.05 with an integrated calibration certificate
  • Interfaces: Profinet, EtherCAT, Ethernet IP, TCP/IP
  • IoT-ready (Internet of Things): applications such as remote diagnosis and web integration

Precise

  • All of the measurement data can be traced via the calibration protocol saved directly in the device (in accordance with EN10204)
  • Continuous digital signal conditioning for force, pressure, displacement, and temperature transducers, as well as torque sensors, angle of rotation, encoder, and standard signals
  • High bandwidth and sample rate for industrial Ethernet interfaces.

Safe, verifiable and trustworthy measurement data. Reliable data acquisition of mechanical and electrical variables.

Modular

  • Equipped individually according to the measured variables and interfaces you require
  • When using several PMX modules: automatic synchronization, simple connection per cable
  • LabVIEW/DIAdem driver and API available

Individually arranged and easy to integrate in software test bench: PMX is perfectly suited to your area of application.

Easy to operate

  • Start-up and diagnosis via web interface (WEB-GUI)
  • Optionally integrated SoftPLC according to IEC-61131
  • Supports automatic sensor detection via TEDS
  • Computed channels for processing and analyzing signals are easy to parameterize

A high-quality data acquisition system that is as easy to operate as a modern smartphone: start-up, remote diagnosis, parameterization of the entire measurement chain – it can all be conducted via simply designed browser interfaces.

New: Integrated Algorithms for Container Weighing, Checkweighing and Sorting Scales

Optimize your processes: The new process algorithms can be easily parameterized via the integrated WebServer. The algorithms work in real time, relieve the machine control and ensure optimal results.


 

PMX Data Acquisition System

  • Many plug-in cards for data acquisition and interface connection available csm eplan logo
  • Software drivers for API, LabVIEW and DIAdem
  • Free download of ePlan macro files

Please check data sheet and operating manual for further information. 

Download PMX Brochure

Wall or DIN rail-mount basic device (WGX)

pmx rail-mount basic device image

WGX002 basic device
  • Wall or DIN rail-mount basic device for 5 PMX modules for up to four measurement or two I/O modules and one real-time Ethernet fieldbus module.
  • Max. 16 measurement inputs with 24-bit A/D converter and up to 38.4 kHz sampling rate per channel.
  • 32 real-time calculation channels with peak/limit values and mathematical and scientific functions.
  • Short setup time and test cycles thanks to up to 1000 parameter sets/measurement programs stored in the PMX.
  • USB 2.0 host interface.
  • Integrated, password-protected 3-level user interface (worker/service/administrator)
WGX001 basic device
  • Specifications: Identical with WGX002
  • With additional CODESYS Soft PLC (IEC61131-3) as well as web visualization and CANopen (ISO11898) interface.

 

PX401 - Measurement module for analog input signals and active sensors

PX401 Measurement module imageHBM accuracy class: 0.1

  • Four-channel measurement module.
  • Analog input signals and active sensors (+/-10 V voltage, +/-20 mA current).
  • Including sensor supply and 1-Wire-TEDS (sensor identification).

   

  

 


 

 

PX455 - Measurement module for full and half bridges, force transducers and load cells

PX455 Measurement module image

HBM accuracy class: for full bridge 0.05 - for half bridge 0.1

  • Four-channel measurement module.
  • Measurement module for full and half bridges, force transducers and load cells (strain gauges, inductive sensors, LVDT, potentiometric sensors).
  • Including 0-Wire-TEDS (sensor identification).
  • In combination with SD01A Zener barriers, sensors can also be operated as intrinsically safe devices in potentially explosive atmospheres, measurement circuit type (Ex II (1) GD, [EEx ia]IIC).
  • Piezoresistive full bridge
  • Resistance thermometer (Pt 100)

                                                                                          

 

 


 

 PX460 - Measuring card for frequency measurements and counters

 HBM accuracy class: 0.01PX460 measureing card image

  • Four-channel measurement module.
  • Four torque flanges (T10, T12, T40) for torque or rotational speed measurement.
  • Channels 1 and 3: Frequency measurement.
  • Channels 2 and 4: Frequency (digital,/inductive), counter, encoder, SSI, PWM (TMC protocol soon available).
  • Including two times shunt calibration and two times 1-Wire-TEDS (sensor identification).

      

 

 


 

PX878 - Multi-I/O Module with digital and analog outputs
 PX878 Module image

HBM accuracy class: 0.1

  • Eight digital inputs, eight digital outputs, five analog outputs (± 10 V).
  • I/O functions are freely adjustable.
  • Measurement channels or calculation channels can be output via the analog signals.

  

 

 


 

Industrial Ethernet Interface Cards
 Industrial Ethernet image

  • PMX can optionally be equipped with a ProfiNET, EtherCAT or Ethernet/IP interface.
  • All modules have been certified in compliance with the user organization.
  • A device description file is included in delivery
  • PX01PN: Real-time Ethernet card (ProfiNET device) for automation tasks via ProfiNET (RT and IRT protocol).
  • PX01EC: Real-time Ethernet card (EtherCAT slave, up to 9.6 kHz frame rate).
  • PX01EP: Ethernet/IP interface card for integrating PMX with Ethernet/IP networks.

profinet logoethercat logo

PMX Software - fast access to production data -- flexible and easy to use


PMX WebServer - integrated in the device: Standardized software interfaces ensure access to all device parameters for configuration, control and analysis. Completely new software and control technology, so far only known from smart phones and tablet PCs, has been used for the first time in test and measurement technology.

PMX WebServer example image

  • PMX-WebServer integrated in the device.
  • Three different user levels with corresponding user rights are available to ensure access to the PMX and the process.
  • Standardized software interfaces ensure access to all device parameters for configuration, control and analysis.
  • Ethernet technologies and Internet now also allow cost savings in remote maintenance.
  • Complex and error-prone software installation belongs to the past.
  • Users and administrators benefit from easy, intuitive control.

 

 

Measurement data analysis and quality assurance using other softwares:

catman is the professional tool for measurement engineers and the measured data can be saved in different formats, for example BIN, RPCIII, MAT, ASCII or XLS.
The PMX driver package allows integration into LabVIEWTM*, DIAdem*, MLab (sd.Solutions) or proprietary software using .NET API (C++, C#, VB.NET).

First steps with PMX:

 

Sensor adjustment with PMX:

 

Download the CAD step files for this product
PMX CAD step files

Product Literature

Title / DescriptionLanguage
Data Sheets
PMX - Caractéristiques techniques French
PMX - Data Sheet English
PMX - Datenblatt German
PMX - Folha de dados Portuguese
PMX - Hoja de características Spanish
PMX - Prospetto dati Italian
PMX - Технический паспорт Russian
PMX - 데이터 시트 Korean
PMX - データシート Japanese
PMX - 數據表 Chinese
Brochures
PMX - Brochure English
PMX - Brochure French
PMX - Broschüre German
PMX - Folheto Portuguese
PMX - Folleto Spanish
PMX - Opuscolo Italian
PMX - брошюра Russian
PMX - 브로셔 Korean
PMX - ブローシャー Japanese
PMX - 小冊 Chinese
Operating Manuals
HBM Common API - User Manual English
HBM LabVIEW Driver - User Manual English
PMX - Bedienungsanleitung German
PMX - Operating Manual English
Quick Start Guides
PMX - Quick Start Guide English, German
Driver
HBM Common API 6.3

The HBM Common API enables users to develop their own PC software application, integrating DAQ systems like QuantumX, SomatXR, PMX and MGCplus.

The download includes the free of charge API as well as documentation and example programs in C#.

Date: 05/2024  |  Version: 6.3  |  Size: 29 MB
Related Documents: Release Notes

Multilanguage
HBM DIAdem Driver

The driver allows to integrate QuantumX, SomatXR, PMX and MGCplus in DIAdem (32 and 64 Bit). Only available in German language. Please see the Release Note for further details and requirements. The download can be used 30 days as trial. To unlock the license, a license key must be purchased.

Date: 03/2024  |  Version: 1.4.0  |  Size: 67 MB
Related Documents: Release Notes

Multilanguage
HBM LabVIEW Driver 32-bit

The driver allows to integrate QuantumX, SomatXR, PMX and MGCplus in LabVIEW. Please see the Release Notes for further details and requirements. The download can be used 30 days as trial. To unlock the license, a license key must be purchased.

Date: 02/2021  |  Version: 4.0  |  Size: 24 MB
Related Documents: Release Notes

Multilanguage
HBM LabVIEW Driver 64-bit

The driver allows to integrate QuantumX, SomatXR, PMX and MGCplus in LabVIEW. Please see the Release Notes for further details and requirements. The download can be used 30 days as trial. To unlock the license, a license key must be purchased.

Date: 02/2021  |  Version: 4.0  |  Size: 24 MB
Related Documents: Release Notes

Multilanguage
PMX Matlab Driver

The driver allows to integrate PMX into Matlab. It includes also an executable example.

Matlab has to be already installed.

This example does not imply any warranty or guarantee.

 

Date: 09/2019  |  Version: 1.0  |  Size: 919 KB

Multilanguage
Safety Instructions
PMX - Safety Instructions French, German, English
Certificates
PMX - Ethernet/IP-Certificate English
PMX - ProfiNet-Certificate English
Declaration of Conformity
1-KAB, K-KAB (cable) - EU Declaration of Conformity Multilanguage
PMX - EU Declaration of Conformity Multilanguage
PMX - Product-Type Pattern Approval Russia Russian
Device Descriptions
PMX EDS files (Ethernet/IP)

PMX device description file for Ethernet/IP.

Date: 02/2015  |  Version: 0.24  |  Size: 62 KB

Multilanguage
PMX GSDML files (ProfiNet)

PMX device description files for ProfiNet RT and IRT.

Date: 02/2015  |  Version: 2.3  |  Size: 84 KB

Multilanguage
PMX XML files (EtherCat)

PMX device description file for EtherCat.

Date: 02/2015  |  Version: 1.3  |  Size: 58 KB

Multilanguage
Firmware
PMX Firmware and WebServer

Archive including all current files for firmware and PMX WebServer.

To update firmware and WebServer the existing WebServer in the PMX can be used (no additional software or hardware needed).

Note: Please unzip the PMX-firmware download-file to get a .tgz file, which than directly can be uploaded into PMX via the PMX-webserver (menu: Firmware update in the admin level).

 

Date: 06/2021  |  Version: 4.6  |  Size: 38 MB
Related Documents: Release Notes

Multilanguage
Software
HBM Device Manager

The HBM Device Manager is a service tool to scan the network for available HBM devices.

Date: 12/2019  |  Version: 2.0  |  Size: 7 MB
Related Documents: Release Notes

Multilanguage
PMX CAE data for ePLAN Electric P8

Macro-project containing CAE data for ePLAN Electric P8.

Date: 06/2018  |  Version: 2.00  |  Size: 38 MB

Multilanguage
PMX Codesys Examples

This is a collection of Codesys software achives for typical requirements around PMX.
They show a step-by-step solution up to the running project in Codesys and PMX.

Available languages: german, english.

  • PMX Web-visualisation
  • PMX in CAN-Master and -Slave mode
  • PMX with CAN-modules for temperature and climate measurements
  • PMX with Client-Server communication via TCP/IP
  • PMX with integrated data-storage on internal memory or USB-stick
  • Pressmonitoring
  • Windmeter integration
  • Extending PMX with ClipX modules
  • Test-profiles import via Excel

Legal notice: The examples given are intended to illustrate the solution and integration into PMX.

The examples do not imply any warranty or guarantee.

Date: 05/2019  |  Version: 4.0  |  Size: 284 MB

Multilanguage
PMX CodesysV3

Archive including all current files for CodeysV3.5SP7 software installation and PMX-Package V3.5.7.10

Date: 03/2016  |  Version: 1.03  |  Size: 635 MB
Related Documents: Release Notes
Release Information CODESYS_V3.5 SP7 Patch 4
Features and Improvements V3.5 SP7
CODESYS Quick Start

Multilanguage
PMX Example EtherCat Project

This example considers a simple test assembly including a Beckhoff PLC CX1020 and a PMX. In this example, consistent (coherent) data are written and read via the EtherCat and shown is a visualization panel. Legal notice: The example given is intended to illustrate the integration of PMX into Beckhoff TwinCat software via EtherCat. This example does not imply any warranty or guarantee.

Date: 04/2014  |  Size: 1 MB

Multilanguage
PMX Example Ethernet/IP Project

This example considers a simple test assembly including a AlanBradley PLC Compact Logix L24ER and a PMX.

In this example, consistent (coherent) data are written and read via the Ethernet/IP.

Legal notice: The example given is intended to illustrate the integration of PMX into AlanBradley's software RSLogix 5000 via Ethernet/IP.

This example does not imply any warranty or guarantee.

Date: 04/2014  |  Size: 2 MB

Multilanguage
PMX Example Profinet Project

This example considers a simple test assembly including a Siemens CPU315-2 PN DP and a PMX.

In this example, consistent (coherent) data are written and read via the Profinet.

Legal notice: The example given is intended to illustrate the integration of PMX into Siemens' Step7 software via Profinet.

This example does not imply any warranty or guarantee.

Date: 04/2014  |  Size: 2 MB

Multilanguage
PMX Parameter Set Reader

This service-tool visualizes, transfers and stores parameter settings from a PMX parameter-set file in a txt-file. Legal notice: The tool do not imply any warranty or guarantee

Date: 05/2019  |  Version: 1.3  |  Size: 4 MB

Multilanguage
Tech Notes
PMX TechNotes

This is a collection of technical application reports for typical requirements around PMX. They show a step-by-step solution up to the running project in PMX.
Available languages: German, English and French.

  • PMX with Codesys and Codesys WebVisualisation
  • PMX as CANmaster and CANslave (read/write CAN messages)
  • PMX with IEPE-sensors, T40 or T210 torque-sensors, Piezoelectrical-sensors
  • Read sensor signals via CAN, e.g. torque/speed (T12), temperature, climate
  • PMX with calculated channels:
    • Event-counter, X-borders, tolerance-band, tolerance-windows, result-force
    • Mechanical work, stress-analysis
    • Combined trigger output
    • 6x6 Matrix-compensation (noise reduction for Multi-Component sensors)
    • PID-regulator, PT100-measurement
    • Torsional Vibration with T40/T12/T10 and CASMA-filter
  • PMX integration in a PC-network (Windows or Linux)
    • Using the PMX dotNET-API
    • Using the PMX command-set under LabView
    • Using PMX together with catman for DAQ and Cloud and PowerBI applications
  • PMX integration in an automation-network
    • EtherCat and TwinCAT(Beckhoff)
    • ProfiNet (Isonchronus-Real-Time (IRT) and Simatic-manager (TIA-portal, Siemens)
    • Ethernet/IP and RSLogix (Rockwell Automation)
  • PMX with internal Dats-Storage or on USB-Stick
  • PMX with internal Object-Dictionary and device-to-device communication

Legal notice: The examples given are intended to illustrate the solution and integration into PMX.
The examples do not imply any warranty or guarantee.

Multilanguage
HBMshop See prices, availability and get an instant quote.