CAN Vehicle Bus Module
The SoMat CAN Vehicle Bus Module (EVBM-CAN) conditions CAN vehicle network parameters to be synchronously measured by eDAQ and eDAQlite systems.
The Somat eDAQlite Digital Input/Output Layer (ELDIO) is an extremely versatile layer that can measure digital inputs/outputs, pulse counters, quadrature decoders, vehicle bus and GPS. The ELDIO offers eight channels that can be used as digital inputs/outputs with four additional channels for wide-range inputs.
Integrated in the digital channels are six configurable pulse counters. One layer can also support up to two independent vehicle bus interfaces via the use of Vehicle Bus Smart Modules.
The GPS communications port is designed to work with Somat GPS devices.
Size: 6.9" W x 5.6" L x 0.7" H (18cm W x 14cm L x 2cm H)
Weight: 0.91lbs (0.42kg)
Temperature: -20° to 65° C
Connectors: (6) Somat M8 Female Bulkhead Connector
Digital Inputs/Outputs
Number of Inputs: 8
Voltage Ranges:Steady State: -0.2 to +45 VDC
Short-Term Transients: -0.4 to +100 VDCTransducer Power: 5V or 12V @1A
Threshold Voltage Accuracy: +/-20mV
Input-switching threshold voltages are programmableWide-Range Digital Inputs
Number of Inputs: 4
Voltage Ranges:Steady State: -45 to +45 VDC
Short-Term Transients: -100 to +100 VDCTransducer Power: 5V or 12V @1A
Threshold Voltage Accuracy: +/-20mV
Input-switching threshold voltages are programmablePulse Counters
Number of Inputs: 6
Pulse Counter Modes: Pulse Width Period, Pulse On Period, Pulse Rate and Quadrature Decoder
Pulse Rate & Quadrature: Count Rising Edge Pulses for Inputs to 1MHz. Maximum Pulse Rate is over 4 Billion
Pulse Width Period and Pulse on Period: Measured using s 5MHz clock (200 nSec resolution)
Min Frequency Measurement Possible: .0012 Hz
(3) Somat SAC-TRAN-MP-2 Transducer Cables (2 m)
The Somat GPS Receiver (EGPS-5HZ) is a commercial WAAS-enabled GPS receiver with a 5Hz update rate. The receiver continuously tracks and uses up to 12 satellites to compute and update position. Available channels include Latitude, Longitude, Altitude, Speed m/s, Speed MPH, Speed Knots, Heading, Year, Month, Day, Hour, Minute, Second, Nanosecond and Number of Satellites.
Part Number Code
The following number scheme is used to identify the layer configuration.
ELDIO - X
eDAQ Layer ELDIO
Options
B = Base Layer
5HZGPS = 5Hz GPS Receiver