Smart Peak Detection for the accurate detection of peaks in large FBG networks

Even if your interrogator has a high dynamic range, are you really taking advantage of it?

In real sensing networks, losses can change with time and affect sensors differently, jeopardizing measurements.

HBM FiberSensing has engineered an innovative method that allows the accurate and stable detection of all fiber Bragg grating (FBG) peaks in large and complex sensing networks, the unique SPD - Smart Peak Detection.

SPD is now embedded in the real time operating system of HBM FiberSensing’s BraggMETER® interrogators, making them the right tool for field applications where low and high reflectivity FBGs may coexist and where signal losses are often a problem.

Smart Peak Detection Features

  • Detection of critical FBG sensors (high losses, low reflectivity)
  • Peak referenced adaptive threshold for improved accuracy
  • More than 100 sensors per channel (1, 4 and 8 channels)
  • Configurable measurement range for each sensor
  • Stand-alone operation with data saving in engineering units
  • All features fully controllable via software (BraggMONITOR)
  • Sensing configurations not affected by loss evolution

Peak Detection

Related Products

FS22: Industrial BraggMETER
The FS22 Industrial BraggMETER for static and dynamic optical measurements is designed to interrogate Fiber Bragg Grating (FBG) based sensors.
FS42PI: Portable BraggMETER
The compact optical interrogator runs on batteries or plugged to an external power source and is easy to carry. Ideal for measurements of FBG in the field.
联系我们 如果您希望与HBM联系,无论是技术问题还是希望进行商务合作或者是产品咨询,我们都将为您服务