The IECEx-compliant VKK2R-8 IECEx junction box features a stainless steel housing and allows convenient, EMC compliant parallel connection of 3 to 8 analog strain gauge load cells in potentially explosive atmospheres.

The VKK2R-8 IECEx junction box also features EMC-compliant, IECEx tested metric screwed cable glands to ensure full EMC compliance as per EN45501 and OIML R76 thanks to HBM’s shielding design.

The junction box features an internal resistor network approved for use in potentially explosive atmospheres and enables use of HBM’s special, highly precise, and reliable off-center load compensation feature in a scale. This means that results can be obtained in three simple steps:

  • load scale corners,
  • read correction value from diagram,
  • activate balancing resistor.

The VKK2R-8 IECEx junction box comes with II 2 G/D and II 3 G/D marking for use in potentially explosive atmospheres. The required PTB 05 ATEX 2014 ATEX type examination certificate issued by the German National Metrology Institute (PTB) is included in the scope of delivery and, in addition, it comes with an IECEx PTB 14.0051 Certificate of Conformity. The junction box can be used for different types of protection in Zones 1, 2, 21, 22. Of course, all cable glands and terminals have been approved with IECEx certificates.

Product literature

主题/描述 语言
技术参数表
English
German
选型手册
English
German
安装指南
English, German
Explosion Protection: EU Declaration of Conformity

ATEX 94/9/EC, 2014/34/EU

多语言
防爆
English, Spanish, German, French, Italian, Portuguese

Key Features

  • EC-type examination certificate PTB05 ATEX 2014
  • IECEx Certificate of Conformity IECEX PTB 14.0051
  • Parallel connection of up to 8 load cells for use in potentially explosive atmospheres
  • Off-center load compensation via integrated resistor network
  • Housing in stainless steel
  • Ex ia IIC T4 Gb marking
  • Ex ia IIIC T125 °C Db marking
  • Ex e IIC T4 Gb marking
  • Ex tb IIIC T125  °C Db marking
  • Ex nA IIC T4 Gc marking

Order Number

1-VKK2R-8IECEX

HBMshop 立即获取报价,交货周期等
立即获取报价!

咨询 HBM 销售工程师

请发送给我:


开始您的询价

咨询 HBM 销售工程师

请发送给我:


开始您的询价

个人报价

技术咨询

快速响应