PW15AH Single Point Load Cell with IP69K protection

HBM has introduced its model PW15AH, a single point load cell that offers IP69K, the highest degree of protection possible, and is also suited for use with high-pressure cleaners.

IP69K Means:

  1. Maximum protection of the load cell against ingress of dust (IP6_), as well as
  2. Maximum protection of the load cell against ingress of water, even with high-pressure or steam cleaning (IP_9K).

The load cell is hermetically encapsulated and offers a high degree of safety.

When using load cells in harsh environments, cable protection is often underestimated. However, what is the best degree of protection of a load cell worth, if mechanical or chemical influences are damaging the cable?


The PW15AH load cell therefore provides the option of fitting an effective cable protection. A special connection thread on the load cells enables cable protection systems to be connected easily. Various companies offer these systems for many different applications. The combination of IP68/IP69K protection of the load cell and the option of fitting an effective cable protection makes PW15AH the ideal choice, even for extremely rough conditions of use in the industry.

Key Features:

  • Hermetically sealed (IP68; IP69K)
  • Highest reliability
  • Max. capacity: 10 kg, 20 kg, 50 kg, 100 kg
  • Reduced minimum load cell verification interval (vmin) for multi range applications
  • Interchangeable to products of many manufacturers
  • Material: Stainless steel
  • 6 wire configuration
  • Integrated connection for protective cable conduit systems
  • Different cable lengths

Product Literature

Title / Description Language
Data Sheets
English
Japanese
German
Italian
Brochures
English
Russian
Simplified Chinese
German
Mounting Instructions
Italian
French, German, English
Certificates
Multilanguage
English
German
Declaration of Conformity
Multilanguage
Multilanguage
Explosion Protection: Declaration of Conformity

Ex IIG for zone 1 and Ex IID for zone 21

Multilanguage

Ex IIG for zone 2 and Ex IID for zone 21

Multilanguage

Ex IIG for zone 2 and Ex IID for zone 22

Multilanguage
Explosion Protection: Safety Instructions

C16, C2, U2, C2A, HLC, PW15AH, PW25, PW27, PW29, RSC, RTN, Z6, Z7, PW10, PW12, PW15, PW16, PW22, PWS, SP4, Z16, Z6R

French, Italian, Portuguese, Spanish, German, English

C16, C2, U2, C2A, HLC, PW15AH, PW25, PW27, PW29, RSC, RTN, Z6, Z6R, Z7 2t, Z16

Italian, English, German, Spanish, French, Portuguese

C16, C2, U2, C2A, HLC, PW15AH, PW25, PW27, PW29, RSC, RTN, Z6, Z7, PW10, PW12, PW15, PW16, PW22, PWS, SP4

English, German, Russian

C16, C2, U2, C2A, HLC, PW15AH, PW25, PW27, PW29, RSC, RTN, Z6, Z7 2t

English, German, Russian

PW10, PW12, PW15, PW16, PW22,

PWS, SP4, Z7 (except 2t)

Russian, English, German

C16, HLC, PW12, PW16, PW2, PW6, PW10, PW15, PW16, PWS, RSC, RTN, SP4, Z6F.

Multilanguage

Order Numbers

1-PW15AHC3/10KG-1
1-PW15AHC3/20KG-1
1-PW15AHC3/50KG-1
1-PW15AHC3/100KG-1

HBMshop See prices, availability and get an instant quote.
Get a quote now!

Ask your HBM Sales Engineer

Please send me


Continue

Ask your HBM Sales Engineer

Please send me


Continue

Individual offer

Technical advice

Fast response