The Single point load cell PW18 is specially designed for dynamic weighing processes. Applications are, for example, in multi-head combination weighers and check weighers. The maximum platform size - depending on nominal load - is from 400x400mm to 600x500mm, the length of the shielded 6-wire connector cable is 3m.

PW18C3/H1 Version:

  • Integrated vertical overload stops, effective in positive and negative load direction
  • Corrosion resistant, laser welded
  • Barometric pressure balance
  • Protection class IP 66

Key Features

  • High accuracy
  • High overload limits
  • High torsion / bending stiffness
  • Protection class IP 67
  • Max. capacity: 5 kg, 10 kg, 20 kg, 50 kg, 75 kg
  • Material: Aluminum

Order Numbers

1-PW18C3/H1/5KG
1-PW18C3/H1/10KG
1-PW18C3/H1/20KG
1-PW18C3/H1/50KG
1-PW18C3/H1/75KG

1-PW18C3/H2/5KG
1-PW18C3/H2/10KG
1-PW18C3/H2/20KG
1-PW18C3/H2/50KG
1-PW18C3/H2/75KG

1-PW18C3/5KG
1-PW18C3/10KG
1-PW18C3/20KG
1-PW18C3/50KG
1-PW18C3/75KG

HBMshop See prices, availability and get an instant quote.
Get a quote now!

Ask your HBM Sales Engineer

Please send me


Continue

Ask your HBM Sales Engineer

Please send me


Continue

Individual offer

Technical advice

Fast response