The Somat eDAQ Vehicle Network Communications Layer (ECOM) offers (3) CAN device interfaces, (1) Vehicle Bus Module (VBM) interface and a GPS communications port. It is an extremely versatile layer providing a direct correlation between vehicle bus channels with physical data (analog, thermocouple and frequency) as well as GPS.

Up to 254 vehicle bus channels can be recorded per input, allowing total eDAQ system channel counts to be virtually limitless. Unlike other data acquisition products, vehicle bus channels do not consume any analog inputs. In fact, all 254 channels are input directly through a single connector.

The ECOM can be used as a passive eavesdropper on the controller network, or when needed, it can become an active participant making requests for specific information. A simple ‘logical masking’ scheme is utilized to identify required frames in an easily managed textual database, which identifies where a unique message is located within the frame. By using these methods, not only is it a very short learning curve to master its use, but it is easily manipulated using tools such as Microsoft Excel® where PGN’s (Parameter Group Numbers), PID’s (Parameter Identifiers) or even direct address information can be added or modified. The layer comes with many predefined databases such as J1939 and OBDII, so it is as easy as ‘point and click’ to get standard information.

The GPS communications port is designed to work with Somat GPS devices.

Product Specifications

Physical

Size: 9.2"W x 9.7"L x 1.3"H (23cmW x 25cmL x 3.3cmH)
Weight: 4.4lbs (2.0kg)
Temperature: -20° to 65° C
Connectors: (5) Somat M8 Female Bulkhead Connector

Inputs

High Speed CAN

Number of Inputs: 3
Protocol: 2.0A, 2.0B
Selectable Baud Rates (bps): 1M, 500K, 400K, 250K, 125K, 100K, 50K and 41.6K
Selectable Transducer Power: 3V to 12V, 200mA
Channels: 254/Network

Vehicle Bus Module (VBM)

Number of Inputs: 1
Available VBM Modules: VBM-CAN, VBM-VPW, and VBM-J1708, VBM-KWP2000
Selectable Transducer Power: 3V to 12V, 200mA; set automatically for VBM modules
Channels: 254

GPS Port

Number of Inputs: 1
Port: Dedicated GPS communications port for Somat GPS devices

Includes

(4) Somat SAC-TRAN-MP-2 Transducer Cables (2 m)
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
The Somat eDAQ Connect Android Application provides a basic command and control interface for the eDAQ, as well as live status information and live data displays. The app runs on Android OS platform version 4.0 or newer.

Date: 03/2016  |  Version: 1.3  |  Size: 6 MB

Meerdere talen

Date: 02/2017  |  Version: 3.24.A.658  |  Size: 26 MB

Meerdere talen

The libsie SIE reader library exposes an object-oriented C API for reading SIE data.

Date: 07/2018  |  Version: 1.1.6  |  Size: 5 MB

Meerdere talen

This firmware version is not compatible with an eDAQ Classic ECPU Processor.

Date: 02/2017  |  Version: 3.24.0.659  |  Size: 5 MB

Meerdere talen

Related Products

Somat EGPS-200 Receiver
The EGPS-200 precision GPS receiver is engineered for non-contact speed measurements in professional vehicle testing applications.
Contacteer Gelieve contact op te nemen met HBM als u wilt ontdekken wat HBM voor u kan betekenen.