PW15PH Hermetically Encapsulated Single Point Load Cell

The hermetically encapsulated PW15PH single point load cell is made of stainless steel and has a unique connector system. The connector comprises a device plug hermetically encapsulated with the measuring body combined with a cable socket. This combination enables PW15PH to comply with the highest possible IP68/IP69K degree of protection.

The PW15PH single point load cell meets the most demanding of tightness requirements, is easy to clean and extremely rugged. It is therefore ideally suited for use in machines in the food industry. Moreover, the connector system allows quick replacement of load cells for servicing. Easy maintenance and maximum system runtime are guaranteed.

Precise weighing in the medium-capacity range

PW15PH with maximum capacities of 10 to 100 kg is available for weighing platforms of 500 x 400 mm. Thanks to its flexibility, the load cell is ideally suited for use in classical scales manufacturing, in table-top, floor and conveyor scales as well as in production systems and filling machines. The innovative single point load cell has been certified by the German National Metrology Institute (PTB) and convinces through excellent compliance with OIML R60 regulations.

Easy to clean and safe

The hermetically encapsulated load cell has robust connection cables. Moreover, the connector system guarantees easy cleaning. The highest possible IP68/IP69K degree of protection provides users with additional safety in applications characterized by difficult ambient conditions - for example, dust, humidity or cleaning with aggressive liquids.

Maximum flexibility, minimum downtime

PW15PH is extremely flexible thanks to its rugged connection cables that are available in lengths up to 12 meters. Two cables with connector are available, one from hygienic cable material providing protection to IP68/IP69K. The load cell's fields of application are more flexible and, at the same time, use in extremely adverse ambient conditions is optimized.

  • Cable with connector:  (x=3/6/12m), hygienic cable material, IP68/IP69K
  • Cable with connector: 1-KAB168-x: (x=5/20m) IP67

The load cell is easy to handle in the event of servicing which substantially reduces costs and significantly increases system operating times.

Product Literature

Naam / Omschrijving Taal
Data sheet
English
Japanese
German
Brochures
English
Russian
Simplified Chinese
German
Montage instructies
Italian
French, German, English
French, German, English
Certificaten
English
German
Declaration of Conformity
Meerdere talen
Meerdere talen
Explosion Protection: Declaration of Conformity

Ex IIG for zone 2 and Ex IID for zone 22

Meerdere talen
Explosie beveiliging

C16, C2, U2, C2A, HLC, PW15AH, PW25, PW27, PW29, RSC, RTN, Z6, Z7, PW10, PW12, PW15, PW16, PW22, PWS, SP4, Z16, Z6R

French, Italian, Portuguese, Spanish, German, English

PW10, PW12, PW15, PW16, PW22,

PWS, SP4, Z7 (except 2t)

Russian, English, German

C16, HLC, PW12, PW16, PW2, PW6, PW10, PW15, PW16, PWS, RSC, RTN, SP4, Z6F.

Meerdere talen
HBMshop Bekijk de prijzen, beschikbaarheid en creër direct een offerte.
Offerte!

Vraag uw HBM Sales Engineer

Stuur mij:


Begin met uw aanvraag

Vraag uw HBM Sales Engineer

Stuur mij:


Begin met uw aanvraag

Uw aanbieding

Gratis technisch consultant

Snelle respons van onze gekwalificeerde sales engineer