eDAQXR - The Next Great Rugged Data Acquisition System

Whether you’re a new customer looking for the ultimate in rugged data acquisition, or an existing eDAQ customer looking to preserve your current system, the eDAQXR is the right solution for your harsh environment testing. It is the perfect tool when conducting fatigue testing on any number of applications, including agriculture, construction, mining, automotive, recreational vehicles, military and much more. 

Protects Current eDAQ Investments

The new eDAQXR processor not only provides more computing power than the eDAQ system, but also offers user-friendly software that you can access via your web browser…no software to install on your PC.

The eDAQXR processor makes it possible to combine today’s eDAQ signal conditioning layers, with today’s SomatXR modules, and in the future expand to the new eDAQXR signal conditioning layers.

Providing the best tools for rugged mobile testing has always been our mission, and the eDAQXR processor is just the next product to show a continued investment in the Somat product line, and a gateway to combine today and tomorrow’s technologies.

Software Advantages

  • Intuitive software – Free and accessible via a web browser
  • Improved real time displays – strip charts, FFT, Digital displays, tables, etc.
  • Sensor database
  • Excel support (limited in initial release)
  • Add channels from previous test setups
  • Import CAN .dbc files
  • Spreadsheet view of channel information for quick viewing and editing
  • Wiring diagrams shown per channel at setup
  • Email capabilities to send error notification
  • Support for future vehicle bus networks
  • Multiple users have access to real time data simultaneously
  • User profiles can be defined to protect setup
  • Emulator for off-line test setup

Hardware Advantages

  • Protect your current eDAQ investment – signal conditioning layers
  • Expand channels with SomatXR modules on day one
  • Migration path to future generation system
  • TEDS, sense lines, 24 bit A/D, higher sample rates and much more for future signal conditioning
  • 34% smaller system footprint than eDAQ (with fins)
  • Operating temperature -40° to 80° C 
  • Operating voltage 8V – 36V
  • Networking multiple systems – Plug and Play-one SIE file
  • Data file remains SIE, so retain analysis process
  • Powerful processor – improved throughput
  • 1-10+ SomatXR modules synchronized via Ethernet PTP
  • Can be centralized and/or distributed
 
Titel / Beskrivning Språk
Data Sheets
English
German
Brochures
English
Operating Manuals
Flerspråkig
Quick Start Guides
Flerspråkig
Safety Instructions
English, German
Software

The XR Emulator is a stand alone Windows application which enables emulation of a eDAQXR web interface environment without actual hardware. The primary purpose of this tool is for offline test setup configuration using virtual hardware which you specify. The associated setup files from the emulator can then be imported into a real eDAQXR to be used in real production environment testing.


Datum: 01/2018
Version: 2.0.2
Storlek: 22 MB
Flerspråkig

Designed to work with supported MX modules using MX firmware 4.10.4.0.


Datum: 01/2018
Version: 2.0.2.4031
Storlek: 71 MB
Relaterade dokument:
Flerspråkig
Tech Notes
Flerspråkig

eDAQXR Overview Videos

 

Overview on the eDAQXR hardware

 

Overview on the eDAQXR software.

 

Converting your eDAQ to the eDAQXR