Weighing Terminals, Weight Indicators, and Weighing Electronics for a Wide Range of Applications

With state-of-the-art functionality, industrial interfaces, software, and design our products are convincing and ideally suited for dynamic and static weighing applications. Whether it is for filling, dosing, check weighing, or sorting tasks, our weighing terminals, weight indicators, and weighing electronics are robust and durable even in harsh environments. Weighing excellence – with HBM's weighing terminals and electronics!

We offer you complete weighing solutions that are adaptable to your needs – from sensors to software and services. Rely on HBM as a competent partner.

Achieve Excellence in Weighing Technology with the New WTX Weighing Terminals

Choose your terminal: the table shows you the most important tech specs for the new WTX weighing terminals.

WTX110-A

WTX120

Industrial Ethernet & Fieldbus Interfaces

PROFINET 
EtherNet/IP
Profibus DP
Modbus-TCP

Display

Type Color TFT (4.3") DOT-Matrix LCD

Further Interface(s), e.g. for service, remote access or printing

Ethernet TCP-IP for PanelX and WTX mobile app *
USB 2.0 for e.g. keyboard, printer or update *

Software/App

PanelX

 **
WTX mobile app **

Installation/Housing

DIN rail
Panel Mounting (e.g. cabinet door)
Wall mounting
External cabinet display powered via WTX120 black box

Load Cell Connection

Analog strain gauge based sensors 44-3.3000 kΩ; 8 x 350 Ω
Digital sensors e.g. C16i, PAD, FIT7A, PW15AH

Power Supply

12-30 VDC
110-240 AC
External battery 12-30 VDC (battery not included)

Analog or Digital Interfaces

Digital in- or outputs * *
Analog output * *

Legal for Trade Certifications  

OIML R76 (10.000e)
NAWI
Legal for Trade (LfT) data storage *

*optional

**Ethernet TCP-IP option required 


Get a quote now!

Ask your HBM Sales Engineer

Please send me


Continue

Ask your HBM Sales Engineer

Please send me


Continue

Individual offer

Technical advice

Fast response