XY Torsion/Shear Strain Gauges with 2 Measuring Grids for Measurements on Torsion Bars and Determining Shear Stresses
Types XY1, XY2 and XY4 are V-shaped strain gauges (SGs) with 2 measuring grids arranged at an angle of about 45° to the SG axis. Typical applications for these strain gauges include measurements on torsion bars and determining shear stresses as they occur in shear beams in the area of neutral fibers.
With types XY1, XY2 and XY4 we offer you strain gauges (SG) in various geometries and sizes, each available with temperature responses adapted to the following materials:
- Ferritic steel (10.8 ppm/K; 6.0 ppm/°F); temperature matching code: 1
- Aluminum (23 ppm/K; 12.8 ppm/°F); temperature matching code: 3
- Austenitic steel (16 ppm/K, 8.9 ppm/°F); temperature matching code: 5
- Silica/composite (0,5 ppm/K; 0.3 ppm/°F); temperature matching code: 6
- Titanium and gray cast iron (9 ppm/K; 5.0 ppm/°F); temperature matching code: 7
- Plastic (65 ppm/K; 36.1 ppm/°F); temperature matching code: 8
- Molybdenum (5.4 ppm/K; 3.0 ppm/°F - not available for XY1); temperature matching code: 9
Insert the temperature matching code in place of the placeholder “x” to get the ordering number of the strain gauge you need. Strain gauges marked with a # symbol are only available matched to aluminum, ferritic and austenitic steel
Save time and efforts: XY4 strain gauges are available as pre-wired versions with connection cable


Measuring grid consists of constantan, measuring grid carrier is polymide

Fast delivery for preferred strain gauge types - available from stock!
![]() | Ordering number | Nominal (rated) resistance | Dimensions [mm/inch] | Solder terminals are not compulsory | Preferred types | ||||
Measuring grid | Carrier | ||||||||
[Ω] | a | b1 | b2 | c | d | ||||
1-XY1x-1.5/350_E# | 350 | 1.5 | 2.2 0.087 | 2.9 0.114 | 7.8 0.307 | 4.9 0.193 | LS7 | 1 | |
Steel (1) | Aluminum (3) | Austenitic Steel (5) | Silica / composite (6) | Titanium (7) | Plastic (8) | Molybdenum (9) | |||||||||
1-XY1x-3/350_E | 350 | 3 | 4.4 0.173 | 4.9 0.193 | 10 0.394 | 6.9 0.272 | LS5 | 1 | |
Steel (1) | Aluminum (3) | Austenitic Steel (5) | Silica / composite (6) | Titanium (7) | Plastic (8) | Molybdenum (9) | |||||||||
1-XY1x-6/350_E | 350 | 6 | 6.2 0.244 | 10.2 0.402 | 12.3 0.484 | 11.7 0.461 | LS4 | 1 | |
Steel (1) | Aluminum (3) | Austenitic Steel (5) | Silica / composite (6) | Titanium (7) | Plastic (8) | Molybdenum (9) |
![]() | Ordering number | Nominal (rated) resistance | Dimensions [mm/inch] | Maximum Excitation Voltage | Solder terminals | Preferred types | ||||
Measuring grid | Carrier | |||||||||
[Ω] | a | b1 | b2 | c | d | |||||
1-XY2x-0.6/120# | 120 | 0.6 | 2.2 0.087 | 1.1 0.043 | 7.5 0.295 | 4 0.157 | 2.5 | LS7 | - | |
Steel (1) | Aluminum (3) | Austenitic Steel (5) | Silica / composite (6) | Titanium (7) | Plastic (8) | Molybdenum (9) | ||||||||||
1-XY2x-1.5/120 | 120 | 1.5 0.059 | 1.7 0.067 | 2.5 0.098 | 6.8 0.268 | 4.5 0.177 | 4.5 | LS7 | 1 | |
Steel (1) | Aluminum (3) | Austenitic Steel (5) | Silica / composite (6) | Titanium (7) | Plastic (8) | Molybdenum (9) | ||||||||||
1-XY2x-3/120 | 120 | 3 0.118 | 3.7 0.146 | 5.3 0.209 | 11.2 0.441 | 9.5 0.374 | 6 | LS5 | 1 | |
Steel (1) | Aluminum (3) | Austenitic Steel (5) | Silica / composite (6) | Titanium (7) | Plastic (8) | Molybdenum (9) | ||||||||||
1-XY2x-6/120 | 120 | 6 0.236 | 8 0.315 | 10 0.394 | 17.5 0.689 | 12.7 0.5 | 11 | LS4 | 1 | |
Steel (1) | Aluminum (3) | Austenitic Steel (5) | Silica / composite (6) | Titanium (7) | Plastic (8) | Molybdenum (9) | ||||||||||
1-XY2x-1.5/350# | 350 | 1.5 0.059 | 2.2 0.087 | 2.5 0.098 | 7.4 0.291 | 4.5 0.177 | 5 | LS7 | 1 | |
Steel (1) | Aluminum (3) | Austenitic Steel (5) | Silica / composite (6) | Titanium (7) | Plastic (8) | Molybdenum (9) | ||||||||||
1-XY2x-3/350 | 350 | 3 0.118 | 4.2 0.165 | 5.3 0.209 | 11.2 0.441 | 9.5 0.374 | 10 | LS4 | 1 | |
Steel (1) | Aluminum (3) | Austenitic Steel (5) | Silica / composite (6) | Titanium (7) | Plastic (8) | Molybdenum (9) | ||||||||||
1-XY2x-6/350 | 350 | 6 0.236 | 8 0.315 | 10 0.394 | 17.5 0.689 | 12.7 0.5 | 19 | LS4 | 1 | |
Steel (1) | Aluminum (3) | Austenitic Steel (5) | Silica / composite (6) | Titanium (7) | Plastic (8) | Molybdenum (9) | ||||||||||
1-XY2x-3/700 | 700 | 3 0.118 | 4 0.157 | 4.7 0.185 | 11.2 0.441 | 9.5 0.374 | 14 | LS5 | - | |
Steel (1) | Aluminum (3) | Austenitic Steel (5) | Silica / composite (6) | Titanium (7) | Plastic (8) | Molybdenum (9) | ||||||||||
1-XY2x-6/700 | 700 | 6 0.236 | 7.8 0.307 | 9.2 0.362 | 17.5 0.689 | 12.7 0.5 | 27 | LS4 | - | |
Steel (1) | Aluminum (3) | Austenitic Steel (5) | Silica / composite (6) | Titanium (7) | Plastic (8) | Molybdenum (9) | ||||||||||
![]() | Ordering number | Nominal (rated) resistance | Dimensions [mm/inch] | Maxmimum Excitation Voltage | Solder terminals are not compulsory | Preferred types | ||||
Measuring grid | Carrier | |||||||||
[Ω] | a | b1 | b2 | c | d | |||||
1-XY4x-0.6/120# | 120 | 0.6 | 2.2 0.087 | 1.6 0.063 | 6.5 0.256 | 4.6 0.181 | 1.5 | LS7 | 1 | |
Steel (1) | Aluminum (3) | Austenitic Steel (5) | Silica / composite (6) | Titanium (7) | Plastic (8) | Molybdenum (9) | ||||||||||
1-XY4x-1.5/120 | 120 | 1.5 | 1.8 0.071 | 3.1 0.122 | 7.5 0.295 | 4.6 0.181 | 2.5 | LS7 | 1 | |
Steel (1) | Aluminum (3) | Austenitic Steel (5) | Silica / composite (6) | Titanium (7) | Plastic (8) | Molybdenum (9) | ||||||||||
1-XY4x-3/120 | 120 | 3 | 3 0.118 | 5.4 0.213 | 11 0.433 | 8 0.315 | 5 | LS7 | 1 | |
Steel (1) | Aluminum (3) | Austenitic Steel (5) | Silica / composite (6) | Titanium (7) | Plastic (8) | Molybdenum (9) | ||||||||||
1-XY4x-6/120 | 120 | 6 | 6 0.236 | 10.2 0.402 | 16 0.63 | 12.2 0.48 | 9.5 | LS4 | 1 | |
Steel (1) | Aluminum (3) | Austenitic Steel (5) | Silica / composite (6) | Titanium (7) | Plastic (8) | Molybdenum (9) | ||||||||||
1-XY4x-1.5/350# | 350 | 1.5 | 2.1 0.083 | 3.1 0.122 | 7.5 0.295 | 4.5 0.177 | 4 | LS7 | 1 | |
Steel (1) | Aluminum (3) | Austenitic Steel (5) | Silica / composite (6) | Titanium (7) | Plastic (8) | Molybdenum (9) | ||||||||||
1-XY4x-3/350 | 350 | 3 | 4.2 0.165 | 5.6 0.22 | 11 0.433 | 8 0.315 | 9.5 | LS7 | 1,3 | |
Steel (1) | Aluminum (3) | Austenitic Steel (5) | Silica / composite (6) | Titanium (7) | Plastic (8) | Molybdenum (9) | ||||||||||
1-XY4x-6/350 | 350 | 6 | 6 0.236 | 10 0.394 | 16 0.63 | 12.2 0.48 | 16 | LS4 | 1 | |
Steel (1) | Aluminum (3) | Austenitic Steel (5) | Silica / composite (6) | Titanium (7) | Plastic (8) | Molybdenum (9) | ||||||||||
1-XY4x-3/700 | 700 | 3 | 4.2 | 5.6 0.22 | 11 | 8 | 13.5 | LS7 | 1 | |
Steel (1) | Aluminum (3) | Austenitic Steel (5) | Silica / composite (6) | Titanium (7) | Plastic (8) | Molybdenum (9) | ||||||||||
1-XY4x-6/700 | 700 | 6 | 6.1 | 9.9 0.39 | 16 | 12.2 | 23 | LS4 | - | |
Steel (1) | Aluminum (3) | Austenitic Steel (5) | Silica / composite (6) | Titanium (7) | Plastic (8) | Molybdenum (9) |
Product Literature
Title / Description | Language | Products | Language | Content Types |
---|---|---|---|---|
Data Sheets | ||||
Dehnungsmessstreifen - Katalog | German | |||
Strain Gauges - Catalogue | English | |||
Тензорезисторы - катало́г | Russian | |||
Declaration of Conformity | ||||
Strain Gauges and Accessories - Declaration of Conformity | English, German | |||
Tech Notes | ||||
Determine the thermal expansion coefficient | English | |||
Wärmeausdehnungskoeffizient bestimmen | German | |||