GEN3i HighSpeed Data Recorder: Powerful, Portable and Fast

The portable GEN3i data recorder offers a virtually unlimited range of application possibilities. It is ideal for mobile use thanks to its compact dimensions, whether it is troubleshooting, maintenance, or commissioning of generators, turbines, or engines. It is also the right instrument for use in the laboratory, in power test stands, or destructive material testing. Benefit from:

  • Incomparably powerful features
  • An exciting innovative touchscreen user interface
  • Both continuous direct-to-disk with up to 200 MB/s as well as fast transient recording
  • Up to 96 input channels, fully configurable to your needs

Simple and easy to use

With GEN3i, you gain total control of your measurement data. You can access all data handling functions with a single touch of the large, intuitive touchscreen. The GUI is simple and easy to understand. GEN3i enables you to start measuring immediately.

Acquire Data

To begin recording, just press the START button. To end it, press STOP. Data recording is that easy with GEN3i!

Shift Through Data

You can shift through your data to inspect or to find areas of interest by just touching the trace and dragging it in any direction.

Zoom Data

Do you want to closely scrutinize a specific section of your recorded data? The GEN3i data recorder gives you an expanded view of your data, in any scale you want. Simply mark an area of interest with your finger on the touchscreen to zoom in.

Browse Different Datasets

To review multiple datasets, the necessary recording controls are easily accessible: Start/Stop and Next/Previous. You can playback your data at multiple speeds in forward or reverse modes.


Product Literature

Title / Description Language
Data Sheets
Multilanguage
Brochures
French
Korean
Portuguese
Spanish
Simplified Chinese
Italian
Japanese
German
Italian
Chinese
Japanese
French
English
English (US)
Japanese
German
Spanish
Portuguese
English
Simplified Chinese
Japanese
French
Russian
German
Multilanguage
Portuguese
English (US)
German
Operating Manuals
Multilanguage
Multilanguage
Multilanguage
English
Multilanguage
Accessories
Multilanguage
Multilanguage
Multilanguage
Declaration of Conformity
Multilanguage
Other
Multilanguage
Multilanguage
Software

The GEN3i/GEN7i Cumulative Update Package contains a new version of the RTS IEEE1588 PTP driver and also adds device drivers for new Genesis Highspeed devices.


Date: 11/2017
Version: 7
Size: 130 MB
Multilanguage

Perception Enterprise (1-PERC-E64) is no longer required to run the 64-bit version of Perception. Therefore all Perception versions are available in 64-bit.

This 64-bit version of Perception includes "Full install", "Offline install" and "Free viewer install" - each installation with own set of features.

The Free viewer version of Perception software can be used free of charge.

Please note: Perception now includes the instruments firmware. That means it no longer requires an additional download of the firmware for the GEN DAQ systems.


Date: 11/2017
Version: 7.14.17314
Size: 385 MB
Related Documents:
Multilanguage

Software programming tool to read the proprietary PNRF (Perception Native Recording File) file format.


Date: 11/2017
Version: 7.14.17314
Size: 7 MB
Related Documents:
Multilanguage

Recommended for you

Get a quote now!

Ask your HBM Sales Engineer

Please send me


Continue

Ask your HBM Sales Engineer

Please send me


Continue

Individual offer

Technical advice

Fast response