Complete packages for dynamic measurements with 8 or 16 channels and sampling rates up to 500 kS/s per channel
The two complete packages with 8 or 16 channels are suitable for all types of mechanical measurements using strain gauges or other transducers such as IEPE, thermocouples, Ptxx etc. Each channel can be individually configured for a different sensor and recorded with 24-bit resolution and 500 kS/s sampling rate. Data is stored either on a connected PC or, independently, on a built-in SSD. Thus, the system can also be used completely independently of a PC, e.g. in in-vehicle-testing or in troubleshooting applications. Once configured, the measurements are stored on the internal hard disk controlled by trigger. Thanks to the integrated data server, the stored data can then be easily retrieved using a browser and without special software.
Perception software is included as standard in the scope of delivery and allows device adjustment and evaluation of the stored data. Export functions e.g. to Excel, DIAdem, and MATLAB are available. In addition, Perception software offers powerful features such as high-speed video playback, a sensor database, FFT or a formula database.
Strain gauge measurement à la HBM
- Maximum static error (MSE) 0.003% FS ± 3 μV
- quarter/half/full bridges
- 3- to 7-conductor technology
- 120- and 350-ohm supplementary resistors
- 1 V to 10 V supply, bipolar
- Built-in shunt resistor
Universal and fast
- 8 or 16 channels
- 500 kS/s per channel @ 24 bit
- Supports all DMS, IEPE, MEMS, Charge, 4-20mA
- Temperature measurement with thermocouples and Ptxx
- TEDS support
Complete solution
- Robust, small, portable
- With Perception software
- Connect the PC, install the software, and start the measurement
- Stand-alone measurement on the built-in hard disk
- Multiple devices can be cascaded
Typical applications
- Drop tests
- Fast strain gauge measurements
- Dynamic force measurements
- Impact tests
- Ballistics
- Split Hopkinson Bar
- Wind tunnel
- Rocket separation tests
- Structural and durability tests
- "Chicken Gun" tests on aircraft
- ... and all other dynamic mechanical tests
Technical Documentation
| Título / Descripción | Idioma | Productos | Idioma | Tipos de contenido |
|---|---|---|---|---|
| Hojas de datos | ||||
| GEN series GN840B, GN1640B - Caractéristiques techniques | French | |||
| GEN series GN840B, GN1640B - Datenblatt | German | |||
| GEN series GN840B, GN1640B - Hoja de características | Spanish | |||
| GEN series GN840B, GN1640B - Prospetto dati | Italian | |||
| GEN series GN840B, GN1640B - 데이터 시트 | Korean | |||
| GEN series GN840B, GN1640B - Data Sheet | English | |||
| GEN series GN840B, GN1640B - データシート | Japanese | |||
| GEN series GN840B, GN1640B - 数据表 | Chinese | |||
| GEN2TB - Caractéristiques technique | French | |||
| GEN2tB - Data Sheet | English | |||
| GEN2tB - Datenblatt | German | |||
| GEN2TB - Hoja de caracerísticas | Spanish | |||
| GEN2TB - Prospetto dati | Italian | |||
| GEN2TB - 데이터 시트 | Korean | |||
| GEN2TB - データシート | Japanese | |||
| GEN2TB - 數據表 | Chinese | |||
| Catálogos | ||||
| eDrive Power Analyzer Family Overview - Brochure | English | |||
| eDrive Power Analyzer Family Overview - Brochure | French | |||
| eDrive Power Analyzer Family Overview - Broschüre | German | |||
| eDrive Power Analyzer Family Overview - Folheto | Portuguese | |||
| eDrive Power Analyzer Family Overview - Folleto | Spanish | |||
| eDrive Power Analyzer Family Overview - Opuscolo | Italian | |||
| eDrive Power Analyzer Family Overview - 브로셔 | Korean | |||
| eDrive Power Analyzer Family Overview - ブローシャー | Japanese | |||
| eDrive Power Analyzer Family Overview - 小冊 | Chinese | |||
| eDrive testing - Brochure | French | |||
| eDrive Testing - Brochure | English | |||
| eDrive Testing - Broschüre | German | |||
| eDrive testing - Opuscolo | Italian | |||
| eDrive testing - ブローシャー | Japanese | |||
| eDrive testing - 小冊 | Chinese | |||
| Genesis High Speed - Brochure (US) | English (US) | |||
| Genesis High Speed - Folheto | Portuguese | |||
| Genesis HighSpeed - Brochure | English | |||
| Genesis HighSpeed - Broschüre | German | |||
| Genesis HighSpeed - 小冊 | Chinese | |||
| Manuales de instrucciones | ||||
| GEN2tB - User manual | English | |||
| Accesorios | ||||
| GEN series G070A - Caractéristiques technique | French | |||
| GEN series G070A - Data Sheet | English | |||
| GEN series G070A - Datenblatt | German | |||
| GEN series G070A - Hoja de especificaciones | Spanish | |||
| GEN series G070A - Prospetto dati | Italian | |||
| GEN series G070A - 데이터 시트 | Korean | |||
| GEN series G070A - データシート | Japanese | |||
| GEN series G070A - 数据表 | Chinese | |||
| GEN series G072 - Data Sheet | English | |||
| GEN2tB Wireless Control - Technical Information | English | |||
| HV Impulse Attenuator - Data Sheet | English | |||
| KAB433 breakout cable - Data Sheet | English | |||
| Instrucciones de seguridad | ||||
| GENseries - Instrucciones de seguridad | English, German, French, Portuguese, Chinese, Japanese, Korean, Russian | |||
| KAB2139 - Instrucciones de uso / Notas de seguridad | English, German, Spanish, French, Italian, Portuguese, Chinese, Japanese, Korean | |||
| Declaration of Conformity | ||||
| 1-KAB, K-KAB (cable)- Declaración de Conformidad | Multiidioma | |||
| GEN series - Declaración de conformidad UE | Multiidioma | |||
| Otros materiales | ||||
| Calibration and Verification Software Version 4.00 GEN series - User Manual | English | |||
| GEN series Calibration Kit - Data Sheet | English | |||
| Software | ||||
|
Hardware Peripheral Update Package
Update HBM approved GEN DAQ hardware peripherals. For example allowing new types of (solid state) drives. Date: 07/2022 | Version: 8.28.22200 | Size: 5 MB | Multiidioma | |||
|
Hardware Peripheral Update Package
Update HBM approved GEN DAQ hardware peripherals. For example allowing new types of (solid state) drives. Date: 09/2023 | Version: 8.54.23248 | Size: 6 MB | Multiidioma | |||
|
Perception Software 64-bit
Perception 8.28 This is an minor release of Perception mainly improving stability, fixing known problems and adding minor new features. This is not shipped out with the hardware but only available via web download. Details about fixed issues and new features can be found in the release notes. Note: Perception includes the instruments firmware for GEN DAQ systems. So there is no separate firmware available for GEN DAQ systems. When you connect to hardware using a new version of Perception, the firmware in the hardware will be upgraded accordingly to the same release level. Date: 07/2022 | Version: 8.28.22200 | Size: 602 MB | Multiidioma | |||
|
Perception Software 64-bit
Perception 8.70 This is a major release of Perception. Due to the fixes, please download the release instead of Perception 8.64. New Features in e-Power Suite:
Improvements for Hardware:
Improvements in Perception (selected items only):
Improvements in the Perception ePower Suite (selected items only):
Support Items & Requests:
Date: 07/2024
|
Version: 8.70
|
Size: 986 MB
| Multiidioma | |||
|
Perception Software 64-bit
Perception 8.80 This is a major release of Perception. Due to the fixes, please download the release instead of older Perception versions. New Features in e-Power Suite:
New Features in Perception:
New Support of Hardware:
Support & Item Requests:
Date: 03/2025
|
Version: 8.80
|
Size: 694 MB
| Multiidioma | |||