Precise measurement results with protected, premium strain gauge load cell technology
PW25 Load Cell: Hygienic Weighing Up To 20 kg
The PW25 provides extremely precise weights for food weighing up to 20 kg (accuracy class C3). With space-saving construction and market-compliant dimensions, the PW25 is easy to use in weigh fillers, multi-head combination weighers and for traditional weighing tasks. The PW25 load cell with IP rating IP69K features extraordinary tightness. Integrated overload protection ensures an overload stability of 1000% the maximum capacity.
In addition it is easy to clean, which makes it especially suitable for hygienically critical applications in the food industry such as filling containers of milk, baby food and yogurt. The load cell is also optionally available as the PW25P with a connector plug for even faster integration.
- Accuracy class: C3 multirange
- Maximum capacities: 10 kg, 20 kg
- Degree of protection: IP68/IP69K
Precise
- Accuracy class C3 multirange (equivalent to scale class III)
- Legal for trade weighing systems up to 10,000 divisions
- Integrated encapsulated overload protection up to 1000 % of maximum capacity

Hygienic
- Hermetically sealed load cell made of smooth, high-grade stainless steel
- Each load cell is individually verified to IP rating IP68 and is resistant to long-term moisture and dirt
- Type-tested to IP69K by VDE Testing Institute
- Resistant to aggressive chemical cleaning agents

Can also be used in hygienically sensitive applications thanks to rugged easy-to-clean construction
Future-proof
- Space-saving small design
- Approved in accordance with OIML R60
- Standard dimensions for easy integration (PW15)
- Accessories including connection cable with plug (for version PW25P)
- Connection adapter for cable protection system
- Sealable plug connection

Versatile applications thanks to easy integration and matching accessories
CAD Drawings and CAD Models
Please click here to download CAD files
Please note: The CAD download is handled by a third-party company which requires a separate user registration.
Also available with flexible cable connection
Available as:
- Type PW25 with fixed cable connection
- Type PW25-P with connector for the hygienic and easy exchange of cables
Also available:
- Cable with connector 1-KAB175-x-1 (x=3/6m), hygienic cabling material, IP68/IP69K
- Cable with connector 1-KAB168-x: (x=5/20m) IP67
Further information can be found in the data sheet.
Proven Footprint: One Size, Many Possibilities
HBK offers different single point load cells in the same footprint, which means that the dimensions of the load cell that are relevant for the installation are identical. This ensures flexibility in the construction of weighing systems.
Overview of the different models in the SP4 footprint:
TYPE | PW25 | |||||
SPECIALITY | Validated C6 Quality | Rugged, made of stainless steel | Manufactured in highest protection class possible, IP68/IP69K | Manufactured in highest protection class possible, IP68/IP69K, | Easy to clean and manufactured in highest protection class possible IP68/IP69K | EHEDG-certified hygiene, easy to clean and manufactured in highest protection class possible IP68/IP69K |
MATERIAL | Aluminum | Stainless Steel | Stainless Steel | Stainless Steel | Stainless Steel | Stainless Steel |
ENVIRONMENT | Dry | Dust, liquids | Humid and aggressive air | Humid and aggressive air | Humid and aggressive liquids, high demands on cleanliness | Humid and aggressive liquids, high demands on cleanliness, high demands on hygiene |
PW25 Product Literature
Title / Description | Language | Products | Language | Content Types |
---|---|---|---|---|
Data Sheets | ||||
PW25 - Caractéristiques techniques | French | |||
PW25 - Data Sheet | English | |||
PW25 - Datenblatt | German | |||
PW25 - データシート | Japanese | |||
PW25P - Caractéristiques techniques | French | |||
PW25P - Data Sheet | English | |||
PW25P - Datenblatt | German | |||
PW25P - データシート | Japanese | |||
Mounting Instructions | ||||
PW25 - Mounting instructions | French, German, English | |||
PW25P - Mounting instructions | French, German, English | |||
Single point load cells - Mounting instructions | French, German, English | |||
Certificates | ||||
PW25 - OIML Certificate | English | |||
PW25 - Test Certificate | English | |||
Declaration of Conformity | ||||
PW25/PW25P/PW27/PW27P - EU Declaration of Conformity | Multilanguage | |||