Basic Iso Card 1 MS/s (GN812)
The Basic Iso 1 MS/s Input Card (GN812) has been replaced by Basic/IEPE ISO 2 MS/s Input Card (GN815).
Special features
- 8 analog channels
- Unbalanced differential inputs
- ± 1 V to ± 50 V input range
- 250 V DC Isolation
- User selectable digital Bessel and FIR filters
- 1 MS/s sample rate
- 16 bit resolution
- 512 MB memory
- Single isolated BNC for each channel
Product Literature
Title / Description | Language | Products | Language | Content Types |
---|---|---|---|---|
Brochures | ||||
eDrive testing - Brochure | Italian | |||
eDrive testing - Brochure | Chinese | |||
eDrive testing - Brochure | Japanese | |||
eDrive testing - Brochure | French | |||
eDrive Testing - Brochure | English | |||
eDrive Testing - Broschüre | German | |||
Genesis High Speed - Brochure | Portuguese | |||
Genesis High Speed - Brochure (US) | English (US) | |||
Genesis HighSpeed - Brochure | English | |||
Genesis HighSpeed - Broschüre | German | |||
Declaration of Conformity | ||||
1-KAB, K-KAB (cable)- EU Declaration of Conformity | Multilanguage | |||
Other | ||||
Calibration and Verification Software Version 2.98 GEN series - User Manual | English | |||
GEN series Calibration Kit - Data Sheet | English | |||
Software | ||||
Perception Feature Preview 7 64-bit
This is a special version of Perception allowing interested customers to get used to feature from the "next" Perception version to become available. A Preview version contains new features and is tested, but not to the extent of a regular release. It is also not shipped with new hardware but only available as download for customer to test. Main improvements in this preview: - Digital signal filtering - Pulse detection - Several stability improvements
Date: 02/2019
|
Version: 7.38.19042
|
Size: 439 MB
| Multilanguage | |||
Perception Software 64-bit
Perception Enterprise (1-PERC-E64) is no longer required to run the 64-bit version of Perception. Therefore all Perception versions are available in 64-bit. This 64-bit version of Perception includes "Full install", "Offline install" and "Free viewer install" - each installation with own set of features. The Free viewer version of Perception software can be used free of charge. Please note: Perception now includes the instruments firmware. That means it no longer requires an additional download of the firmware for the GEN DAQ systems. Date: 11/2018
|
Version: 7.30.18324
|
Size: 420 MB
| Multilanguage | |||