SomatXR MX1601B-R amplifier: 16 individually configurable channels for active sensors

Do you want to use active sensors for measuring physical quantities? The MX1601B-R standard amplifier provides measurement inputs for

  • Standardized voltage (±60 V, ± 10 V or ± 100 mV)
  • Standardized current (0 or 4 ... 20 mA)
  • IEPE/ICP© sensors

in 16 individually configurable channels - at an attractive price per channel!

Powerful performance: Reliable and precise

The MX1601B-R is compact and easy to integrate. In addition, it is convincing through its high measurement quality:

  • Every channel has a 24-bit Delta-Sigma A/D converter. Moreover, all channels are electrically isolated.
  • The amplifier offers sample rates up to 19,200 Samples/s per channel and a bandwidth of up to 3 kHz.
  • A working standard calibration certificate stored in the instrument guarantees quality and traceability.

Typical fields of application

    • Mobile measurements and tests with off-highway vehicles (construction, agriculture and forestry)
    • Stationary measurements and tests on infrastructures, e.g. buildings
    • Field tests in harsh environments

    Your benefits

    • Reliable measurement results even in harsh environments
    • Reduced wiring effort due to use of distributed modules
    • Digitization close to the sensor results in higher measurement quality

    Flexible, modular and expandable

    SomatXR modules can also be used in combination with other data acquisition systems (e.g. QuantumX). In just a few simple steps you can put together a highly individualized data acquisition system scaled to your specific needs. The modules communicate via Ethernet TCP/IP and are synchronized using IEEE 1588 (PTPv2). 

    Professional software support

    SomatXR users benefit from a powerful software package. Every measurement module can be connected to the PC and  catman measurement software via Ethernet. The ultra rugged CX23-R data recorder allows stand-alone use in the field without a PC. This ensures that the data is easy to acquire, clearly visualized and smartly analyzed.

    Related Products

    SomatXR CX22B-R Ultra-Ruggedized Data Recorder
    The ultra-ruggedized SomatXR CX22B-R data recorder has been optimized for interactive vehicle testing and enables fast measurement results in the field.
    SomatXR MX411B-R Highly Dynamic Amplifier
    The SomatXR MX411B-R rugged amplifier from HBM has four channels with a maximum sample rate of 100 kS/s per channel.
    SomatXR MX460B-R Pulse and Frequency Module
    SomatXR MX460B-R from HBM: Rugged Impulse and Frequency Measurement Module for mobile Vehicle Tests
    SomatXR MX471-R CAN Bus Module
    Record mechanical quantities and digital vehicle data with the SomatXR MX471-R CAN or CAN FD modules.
    SomatXR MX590B-R Measuring Amplifier
    The rugged SomatXR MX590B-R measuring amplifier from HBM has integrated, low-pressure sensors and offers a reliable measurement of compressive forces.
    SomatXR MX840B-R Universal Amplifier
    The MX840B-R universal amplifier from HBM offers eight channels to which you can connect over 16 different transducer technologies.
    SomatXR MX1615B-R Bridge Module
    The SomatXR MX1615B-R is a 16-channel strain gauge bridge amplifier for strain gages (SG) in full-, half-, or quarter-bridge configurations.
    QuantumX MX1601B
    A universal amplifier for standard signals. It offers 16 individually configurable channels - at an attractive price!
    Download the CAD step files for this product
    SomatXR MX1601B-R CAD step files
    SomatXR MX1601B-R Accessories CAD step files

    Product Literature

    Title / DescriptionLanguage
    Data Sheets
    English
    Japanese
    German
    Brochures
    Portuguese
    English (US)
    English
    German
    Japanese
    Operating Manuals
    English
    English
    English
    Japanese
    Chinese
    German
    Quick Start Guides
    English, German
    Accessories
    English
    German
    English
    English, German
    English, German
    English
    English, German
    English, German
    English, German
    English
    English
    German
    Safety Instructions
    English, German
    Declaration of Conformity
    Multilanguage
    Multilanguage
    HBMshop See prices, availability and get an instant quote.
    Get a quote now!

    Ask your HBM Sales Engineer

    Please send me


    Continue

    Ask your HBM Sales Engineer

    Please send me


    Continue

    Individual offer

    Technical advice

    Fast response