newLight | Optical Fiber Sensor | Fiber Optic | FBG newLight | Optical Fiber Sensor | Fiber Optic | FBG

newLight: The Easy To Install Optical Sensor for Strain, Tilt, Temperature and Acceleration

The optical sensor line newLight by HBK enables large strain measurement ranges at increased long-term stability. It is the ideal choice for structural health monitoring due to its fast and easy installation and its resistance to environmental conditions such as humidity, rust, and salt even over extremely long distances. 

The compatibility with standard telecom cables makes this line very cost efficient – especially for medium-to-high channel applications! The newLight range is based on the Fiber Bragg Grating technology and offers optical sensors for measurements of strain, temperature, acceleration, and tilt.

Easy to handle

  • Compatible with telecom fiber for long-distance measurements
  • Simple installation resulting in reduced setup costs
  • Robust designs

Configurable

  • Selectable wavelengths, cable types, and connectors
  • Multiple sensors assembled in arrays with spliced connectors for fast installation
  • Bare fiber with multiple FBG

Versatile

  • Diverse sensor formats
  • High strain and high fatigue resistance
  • From simple FBG to complex sensor designs
  • Reinforced or dielectric for applications in different hazardous areas

Select Your Optical Sensor

Choose individual sensors with or without plugs or select a group of sensors connected on the same line for ease of installation:


Can't find what you're looking for?
If you're interested in customized optical sensors or rosettes, please contact us.
We'd be happy to help!

The Complete Optical Measurement Chain

HBK offers the complete product portfolio for your monitoring application: from the sensors (strain, tilt, temperature and accelerometer) to the matching optical DAQ modules to the software.

Read how HBK and ITER – the International Fusion Energy Organization - achieved to install optical sensors capable of bearing particular environmental constraints on different mechanical structures of superconducting magnets. 


Interested in Optical Technology? Sign up!

We keep you updated with news on HBM optical technology.

Get more info

newLight sensors

Stay up-to-date and sign up for more information!


Select Your Optical DAQ Module

Complete your solution with optical data acquisition systems that are fully compatible with your sensor:

Select Your Software

Visualize and interpret your acquired data with the matching software:

Structural Health Monitoring

  • Short- or long-term monitoring of bridges, tunnels and high buildings
  • Pipeline monitoring for structural integrity
  • Onshore or offshore monitoring of flare towers and monopiles

Energy

  • Condition monitoring and maintenance of electrical power generators
  • Hot spot measurements on power transformers
  • Temperature measurements for battery testing

Wind

  • Blade condition monitoring
  • Onshore and offshore monitoring and testing of foundation and structure
  • Integration in systems for individual pitch control (PC)
  • Fatigue and durability testing

Transportation

  • Pantograph monitoring and testing
  • Overhead line (OHL) and pantograph interaction control
  • Vehicle validation and verification

Optical Fiber Sensors vs. Conventional Electrical Strain Gauges

Free white paper download

Optical Fiber Sensors vs. Conventional Electrical Strain Gauges for Infrastructure Monitoring Applications

  • FBG principles
  • Bragg wavelengths
  • Monitoring applications

Download now

HBMshop See prices, availability and get an instant quote.