Basic XT Iso 1 MS/s Input Card (GN813)

The Basic XT Iso 1 MS/s Input Card (GN813) is no longer offered by HBM.  

Please click here for an overview of all Genesis HighSpeed input cards.

Características especiales

  • 8 canales analógicos.
  • Entradas diferenciales no equilibradas.
  • Rango de entrada de ±2 V a ±100 V.
  • Aislamiento de canal a canal de 250 V CC.
  • Filtros FIR o Bessel digitales seleccionables por el usuario.
  • Frecuencia de muestreo de 1 MS/s.
  • Resolución de 16 bits.
  • Memoria de 512 MB.
  • Un conector BNC aislado por cada canal.

Product Literature

Título / Descripción Idioma
Catálogos
Italian
Chinese
Japanese
French
Multiidioma
German
Download: Technical Article / White Paper
English
English
Otros materiales
Multiidioma
Multiidioma
Software

The GEN3i/GEN7i Cumulative Update Package contains a new version of the RTS IEEE1588 PTP driver and also adds device drivers for new Genesis Highspeed devices.


Date: 12/2016
Version: 6
Size: 134 MB
Multiidioma

Perception 32-bit version is only required for GEN2i systems and users running 32-bit Windows.

This 32-bit version of Perception includes "Full install", "Offline install" and "Free viewer install" - each installation with own set of features.

The Free viewer version of Perception software can be used free of charge.

Please note: Perception now includes the instruments firmware. That means it no longer requires an additional download of the firmware for the GEN DAQ systems.


Date: 12/2016
Version: 7.00.16336
Size: 359 MB
Related Documents:
Multiidioma

Perception Enterprise (1-PERC-E64) is no longer required to run the 64-bit version of Perception. Therefore all Perception version are available in 64-bit.

This 64-bit version of Perception includes "Full install", "Offline install" and "Free viewer install" - each installation with own set of features.

The Free viewer version of Perception software can be used free of charge.

Please note: Perception now includes the instruments firmware. That means it no longer requires an additional download of the firmware for the GEN DAQ systems.


Date: 12/2016
Version: 7.00.16336
Size: 382 MB
Related Documents:
Multiidioma

Software programming tool to read the proprietary PNRF (Perception Native Recording File) file format.


Date: 12/2016
Version: 7.00.16336
Size: 7 MB
Related Documents:
Multiidioma
Contáctenos Contacte con HBM si desea saber más sobre lo que HBM le puede ofrecer.